Product Details
Wiki & Learn
Reviews
Download PDF

Description

Introduction :

Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell. 

Specification:

  • Capacity: 8KG
  • Rated output(MV/V): 2.0c2±0.15
  • Accuracy class: C2
  • Maximum number of laod cell verification intervals(N max): 2000
  • Minimum number of laod cell verification intervals(Vmin): EMax/5000
  • Combined erro(%RO): <±0.030
  • Creep(%RO/30min): 0.03
  • Temperature effect on sensitivity(%RO/°C): 0.0016
  • Temperature effect on zero(%RO/°C): 0.003
  • Zero balance(%RO): 1.0
  • Input resistance(Ω): 402±6
  • Output resistance(Ω): 350±3
  • Insulation resistance(MΩ<50V>): 5000
  • Recommended excitation voltage(V): 10~15
  • Compensated temperature range(°C): -10~+40
  • Operating temperature range(°C): -35~+80
  • Safe overload(%RO): 150
  • Ultimate overload(%RO): 200
  • Load cell material: Aluminium
  • Plafform size: 350x350mm
  • Connecting cable: ø4.2x350mm
  • Method of connecting wire: Red(+),Black(-),Green(+),White(-)

Certification

HSCODE9031809090

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 100g
BatteryExclude

Weight Sensor (Load Cell) 0-8kg

SKU 114990095
Introduction : Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell
USD$9.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy