Product Details
Wiki & Learn
Reviews
Download PDF

Description

Please consider Wifi Shield (Fi250) V1.1 as alternative product
 
Wifi shield (Fi250)is a economic internet solution with Arduino. The Wi-Fi module support IEEE 802.11b/g/n mode, maximum speed up to 65Mbit/s. Wifi shield (Fi250) combine on board antenna; it’s easy to build you project in a small box. The module reserve a UFL connector, you can use an extra antenna to improve the signal range. There is a key on the board, just push one time to change wifi shield as AP mode. The module have a computer interface software, you can control and upgrade the module via USB-UART convertor. The wifi shield contain a Micro SD card socket, it’s like a recorder when wifi shield working as TCP, UDP server. 
 
Specification:
  • Module WIZnet FI250
  • Operating Voltage 5V or 3.3V (Auto select)
  • Current 300mA (maximum)
  • Single band 2.4GHz IEEE 802.11b/g/n
  • Antenna On board PCB antenna (reserver UFL connector)
  • Memory 1MB Flash Memory, 128KB SRAM, 1MB Serial Flash
  • Interface UART(default)/SPI(upgrade firmware)
  • Dimensions 69.0x53.5x23.5 mm
 
Related Part Number:
 
Compatibility:
  • Arduino
  • Seeeduino
  • Grove
 
Application:
 

 

Certification

HSCODE8517703000

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 49g
BatteryExclude

Wifi Shield (Fi250)

SKU 113030004
Please consider Wifi Shield (Fi250) V1
USD$59.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy