Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

Compatibility Notice: This version of the Wio-SX1262 is not compatible with Meshtastic or MeshCore firmware when used with the XIAO ESP32S3.

For these applications, please purchase the compatible version from the Wio-SX1262 with XIAO ESP32S3 product page.

Go from Module Selection to a Working Project
Discover how the Wio family supports your journey from early evaluation to real-world deployment, with setup guides, reference designs, SDKs, KiCad libraries, hands-on testing, and projects built by developers. Explore connectivity options across LoRa, Wi-Fi, BLE, GNSS, and more, then find the module and purchasing path that match your technical requirements, location, and development stage.
  • Optimized for XIAO: Pin headers for plug-and-play compatibility with XIAO boards, no soldering needed.
  • Powerful LoRa Performance: Long-range LoRa on Semtech SX1262, supports 868/915 MHz bands.
  • Compact Size and Low Power Consumption: Compact, low-power design fits space-limited devices.
  • Rich Development Support: Provides detailed development documentation, example code, and tutorials to help developers get started quickly.
  • Versatile Applications: Delivers high-performance LoRa communication capabilities, suitable for IoT sensor networks, and environmental monitoring.

Seeed Fusion PCBA Services

With our Seeed Studio Fusion services, you can access competitive one-stop PCB fabrication, component sourcing, assembly, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Specification

LoRa Chip

Semtech SX1262

Frequency

862-930MHz

Interface

Standard XIAO Pin Headers (compatible with XIAO series)

● 1xSPI(connect to XIAO)

● 1xUser button

Output Power

22dBm max @862-930MHz

Sleep Current

1.62 μA

Dimensions

Stacks with XIAO boards, total height 21 mm.

Hardware Overview

Application

  • Smart Agriculture: Monitor soil moisture and temperature remotely.
  • Industrial IoT: Collect and control data from industrial equipment.
  • Environmental Monitoring: Track river levels and weather changes with low-power nodes.
  • Education and Open-Source: Explore LoRa technology in educational projects.

Certification

HSCODE8517799000
USHSCODE8517790000
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio-SX1262 for XIAO

x1

Wio-SX1262 for XIAO

SKU 113010003

This is a high-performance LoRa module specifically designed for the XIAO series development boards. Based on the Semtech SX1262 chip, it supports global LoRa bands (862-930MHz). Combined with the powerful computing capabilities of the XIAO series, it provides developers with a compact and efficient LoRa communication solution. It is suitable for applications in the Internet of Things, smart agriculture, and remote monitoring.

USD$5.09
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy