the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Wire strippers used for stripping and cutting the most commonly used stranded and single wire gauges 20 to 30 AWG and 2-3 mm fiber jackets.
Features
Cuts, strips, loops, bends, and gauges solid and stranded wire
Strips 20-30 AWG solid/stranded wire
Spring-loaded action for self-opening
Specifications
30, 28, 26, 24, 22, 20 AWG settings
0.2, 0.3, 0.4, 0.5, 0.6, 0.8 mm settings
Certification
HSCODE
8203200000
USHSCODE
8203202000
UPC
841454113966
EUHSCODE
8471707000
COO
CHINA
Technical Details
Technical details
Dimensions
215mm x80mm x14mm
Weight
G.W 161g
Battery
Exclude
Wire Strippers
SKU 404080001
★★★★★
★★★★★
1 Reviews
Wire strippers used for stripping and cutting the most commonly used stranded and single wire gauges 20 to 30 AWG and 2-3 mm fiber jackets
USD
$4.90
Shipping and duties calculated at checkout.
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy