
The WuKong Board H3 Zero is a small but powerful single-board computer with versatile connectivity options, flexible power options, and GPIO pins for connecting and controlling external devices. It is suitable for a variety of applications.
The WuKong Board H3 Zero is a compact and versatile single-board computer that offers an impressive array of features. It is equipped with a quad-core Cortex-A7 CPU and Mali400MP2 GPU, while supporting multiple operating systems like Android Lubuntu, Debian, and Rasberry Pi.
This board offers versatile connectivity options, including support for 100M/10M Ethernet, Wi-Fi, USB 2.0 HOST, USB 2.0 OTG, and TF card interfaces for up to 32GB memory. It also comes equipped with GPIO pins and expansion headers, providing users with 26 pins, wherein 13 pins headers that are compatible with Raspberry Pi B+, with 2x USB, IR pin, AUDIO(MIC, AV).
Despite its impressive array of features, the WuKong Board is remarkably compact and lightweight, measuring only 45mm x 48mm and weighing only 30g. This makes it easy to carry and use in various applications, whether it be for home automation, robotics, or multimedia streaming.
Feature | Specification |
CPU | H3 Quad-core Cortex- A7 H 2 6 5 / HEVC 4 K |
GPU | Mali400MP2 GPU @600MHz, Supports OpenGL ES 2.0 |
Memory ( SDRAM) | 256 MB/512 MB DDR3 (shared with GPU) (256 MB is the Standard version) |
Onboard Storage | TF card (Max. 32 GB) / NOR flash(2 MB) |
Wifi | Yes |
Onboard Network | 100M/ 10M Ethernet RJ45 |
Onboard WIFI | XR819, IEEE 802. 11 b/g/n |
Audio Input | No, need to use an expansion board |
Video Outputs | Supports external board via 13 pins |
Power Source | USB OTG can supply power |
USB 2 . 0 Ports | One USB 2.0 HOST, one USB 2.0 OTG |
Buttons | Power button |
Low-level peripherals | 26 Pins Header, compatible with Raspberry Pi B+13 Pins Header, with 2 x USB, IR pin, AUDIO( MIC, AV) |
GPIO( 1 x3 ) pin | UART, ground |
LED | Power led & Status led |
Supported OS | Android, Ubuntu, Debian, Rasberry Pi Image |
Product size | 45mm × 48mm |
Weight | 30g |
WuKong Board H3 Zero | x1 |
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
The WuKong Board H3 Zero is a small but powerful single-board computer with versatile connectivity options, flexible power options, and GPIO pins for connecting and controlling external devices. It is suitable for a variety of applications.