Product Details
Wiki & Learn
Reviews
Download PDF

Description

XBee DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.

Compared with XBee Pro DigiMesh, this module is lower cost, lower power, but shorter range.

Features
  • Regions: US, EU, AU, JP
  • Frequency: 2.4GHz
  • Positioning: Low-cost, low-power peer-to-peer mesh, sleeping routers
  • RF Line of Sight Range: 300 ft / 90 m
  • Transmit Power: 0dBm
  • Receiver Sensitivity (1% PER): -92dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 3g
BatteryExclude

XBee Chip Antenna - S1 (DigiMesh 2.4)

SKU 113050008
XBee DigiMesh 2
USD$21.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy