
The XBee RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.
Features
Power output: 1mW (+0 dBm) North American & International version
Indoor/Urban range: Up to 100 ft (30 m)
Outdoor/RF line-of-sight range: Up to 300 ft (90 m)
RF data rate: 250 Kbps
Interface data rate: Up to 115.2 Kbps
Operating frequency: 2.4 GHz
Receiver sensitivity: -92 dBm
Hardware Series: S1
Documents
Get more information here.
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8517709000 |
Technical details
| Dimensions | 70mm x45mm x7.5mm |
| Weight | G.W 5g |
| Battery | Exclude |