Product Details
Wiki & Learn
Reviews
Download PDF

Description

XBee-PRO DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.Compared with XBee DigiMesh, the Pro version is longer range, but higher power consumption.
 
Features
  • Regions: US, AU
  • Frequency: 2.4GHz
  • Positioning: Extended-range peer-to-peer mesh, sleeping routers
  • RF Line of Sight Range: 1 mile / 1.6 km
  • Transmit Power: +18dBm
  • Receiver Sensitivity (1% PER): -100dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 4g
BatteryExclude

XBee Pro Chip Antenna - S1 (DigiMesh 2.4)

SKU 113050007
XBee-PRO DigiMesh 2
USD$36.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy