
XBee-PRO DigiMesh 2.4 embedded RF modules utilize the peer-to-peer DigiMesh protocol in 2.4 GHz for global deployments. This innovative mesh protocol offers users added network stability through self-healing, self-discovery, and dense network operation. With support for sleeping routers, DigiMesh is ideal for power sensitive applications relying upon batteries or power harvesting technology for power.
Features
Regions: US, AU
Frequency: 2.4GHz
Positioning: Extended-range peer-to-peer mesh, sleeping routers
RF Line of Sight Range: 1 mile / 1.6 km
Transmit Power: +18dBm
Receiver Sensitivity (1% PER): -100dBm
Form Factor: Through-hole
RF Data Rate: 250kbps
Hardware Series: S1
Documents
Get more information here.
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8517709000 |
| USHSCODE | 8517710000 |
| UPC | 841454101109 |
| COO | CHINA |
Technical details
| Dimensions | 80mm x55mm x12mm |
| Weight | G.W 5g |
| Battery | Exclude |