Xadow - LED
SKU
104040000
The Xadow LED 5x7 contains two parts: a LED panel and a LED controller
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xadow LED 5x7 contains two parts: a LED panel and a LED controller. The LED panel is a 5x7 Monochrome matrix. The LED controller is a control module for controlling the LED panel using 12 I/O pins of the Atmega168PV. You can send command to LED controller through IIC interface, Then let the led controller to control the LED display. For example display alphabet and number, or enter sleep mode to reduce the consumption.
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review