
This product is retired, please consider our Xadow Basic Sensors as your alternative choice.
The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
Wide power range DC2.2V to 3.6V
Xadow outline
3 axis sensing
Small, low-profile package: 3×3×1mm TFLGA
Low power 300µA at 3.3V (typical)
±100g /±200 g /±400 g dynamically selectable full scale
I2C digital output interface
10000 g high shock survivability
ECOPACK®RoHS and “Green” compliant
| HSCODE | 9031900090 |
| USHSCODE | 9031902100 |
| UPC | 841454101208 |
| COO | CHINA |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 10g |
| Battery | Exclude |
Part List
| Xadow - 3-Axis Digital Accelerometer(±400g) | 1 |