Product Details
Wiki & Learn
Reviews
Download PDF

Description

Xadow Grove Adaptor is a device that converts Grove interface to Xadow Interface to compatible with Xadow System. It can achieve this function: analog signal from two analog Grove interface will output by Xadow I2C bus through ADC. The signal from Grove I2C Interface will directly lead to Xadow I2C bus without conversion. The A/D conversion based on ADCC121C021, a 12-bit precision ADC, create high precision.


Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


SPECIFICATION

  •  - Work Voltage: 3.3V
  •  - A/D Resolution:12 bit
  •  - Sample Rate: 188.9 ksps
  •  - I2C address variable

 

Compatibility issue: Not all of Grove parts can be used at the same time. For example: Grove - Chainable RGB LED can't be used with other Grove analog sensor at the same time due to the reuse of wires. We suggest use I2C/analog Grove parts together.

 
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.

DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical Details

Technical details

Dimensions60mm x90mm x11mm
WeightG.W 4g
BatteryExclude

Xadow - Adaptor

SKU 103040006
Xadow Grove Adaptor is a device that converts Grove interface to Xadow Interface to compatible with Xadow System
USD$14.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy