This product is retired, please consider our Grove - RTC as your alternative choice.
Any time you want to know what time it is. If I have missed the dating, or if it is the mealtime for my three months child. The RTC module can provide you a real-time clock. You can make the controller to ask the module: hi,buddy, what time it is. At the same time, Donot forget to install a small coin cell which can serve you for more than six mouths.
Note: This module is not compatible with any other Xadow version 2 or RePhone modules.
| HSCODE | 8538900000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 4g |
| Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |