Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product can now be purchased at www.ghielectronics.com.
 
Digi international offers a verity of wireless modules in a standard form-factor. Modules range from low power Zigbee modules, capable of mesh or point-to-point connections to high-powered modules reaching up to 15 miles!
 
Another important XBee offer is the WiFi option. Some gadgeteer mainboards may not have support for the WiFi RS21 Module GHI offers. These mainboards can use the Xbee module plus XBee-WiFi as an alternative. The difference is that GHI's WiFi Module enables FEZ Spider with real WiFi connection that uses the standard .NET socket class. On the other hand, XBee WiFi is simply a WiFi to serial bridge with many limitations but till good enough for many applications.
 
These modules are available from hundreds of stores around the world, just search the web for XBee.
Please see Digi's website for more details.
 
Requires Socket type U.
 
.NET Gadgeteer compatible cable is included. 
 
Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 10g
BatteryExclude

Xbee Module - .NET Gadgeteer Compatible

SKU 113120000
This product can now be purchased at www
USD$14.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy