Seeed Jetson Product Line Selection Guide: Choose the Right Edge AI Computer for Your Project

When it comes to edge AI computing with NVIDIA Jetson modules, Seeed Studio offers a diverse and powerful product portfolio tailored to different scenarios—from industrial automation and autonomous vehicles to robotics and large-model inference. In this guide, we’ll walk you through the Seeed Jetson lineup and help you pick the right solution for your needs.

1. Overview of Seeed Jetson Product Lines

Seeed’s Jetson-based products cover a wide range of form factors and use cases, powered by NVIDIA Jetson modules (Xavier NX, Orin Nano/NX, Orin AGX, and AGX Thor). Here’s a quick snapshot:

Product SeriesCore PositioningCompatible ModulesMax Compute PowerKey Feature (One-Sentence)Typical Scenarios
reComputer Industrial SeriesIndustrial-Grade Edge AI ComputerXavier NX / Orin Nano/NX100 TOPSFanless, wide temp, PoE, full industrial interfacesIndustrial automation, smart agriculture, security monitoring
reComputer Rugged SeriesVehicle-Grade Rugged Edge AI ComputerOrin Nano 8GB/Orin NX 16GB – Super157 TOPSIP66 waterproof, wide voltage, shockproof, isolated CAN-FD, waterproof RJ45Autonomous vehicles, mining trucks, port machinery, outdoor robots
reServer Industrial SeriesHigh-Performance AI NAS Inference ServerOrin Nano/Orin NX100 TOPS5 Gigabit Ethernet ports (4×PoE) + SSD expansion, ideal for multi-channel videoWarehouse management, security, local knowledge base (RAG)
reComputer Classic SeriesCompact Entry-Level Development ToolOrin Nano/Orin NX100 TOPSRich interfaces, pre-installed JetPack, mass-producibleSmart retail, vehicle-infrastructure coordination, in-vehicle computing
reComputer Classic J401 BoardCompact Carrier Board for reComputer ClassicOrin Nano/Orin NX100 TOPSFlexible expansion, rapid developmentSame as Classic, for system integrators to customize enclosures
reComputer Jetson Super SeriesDesktop-Level AI Development WorkstationOrin Nano/Orin NX157 TOPSPre-installed JetPack 6.2, runs LLM/ViT/DeepSeekComplex video analysis, AI assistants, large-model inference
reComputer Robotics J30/40 SeriesRobot-Dedicated (Battery-Powered)Orin Nano/Orin NX157 TOPS19-54V wide-voltage input, CAN/GMSL interfacesMobile robots, strategy training, on-site deployment
reServer Industrial J501 BoardAGX Orin High-Performance Carrier BoardAGX Orin 32/64GB275 TOPS16×MIPI CSI / 8×GMSL + 10GbEHumanoid robot “brain”, multi-sensor fusion
reComputer Mini J501 BoardSmall Robot Reasoning & Decision-Making UnitAGX Orin 32/64GB275 TOPS110×110mm, wide-temp heat dissipation, 8×GMSLHumanoid, autonomous mobile robots, 60°C environment
reComputer Robotics J50 SeriesAutonomous Driving BrainAGX Orin 32/64GB275 TOPS4×CAN-FD + 10GbE + multiple communication methodsHumanoid robots, complex autonomous decision-making robot systems
reComputer J601 BoardHumanoid Robot “Brain + Cerebellum”AGX Thor T50002070 TFLOPSEtherCAT + 4×CAN + multiple GMSL + dual 10GbEEmbodied intelligence, humanoid robot rapid deployment

2. How to Choose the Right Product for Your Scenario?

Let’s break down the selection by use case:

① Industrial Sites (e.g., Defect Detection, Automation)

Recommended: reComputer Jetson Industrial Series

If you need a fanless, wide-temperature, and vibration-resistant industrial computer, go for the Industrial series.It features dual Gigabit Ethernet ports (one with PoE), RS232/422/485 industrial interfaces, and can be directly mounted on DIN rails. Ideal for warehousing, agriculture, and security monitoring—stable and reliable.

② Harsh Environments (Outdoor, Construction Machinery, Mining)

Recommended: reComputer Rugged Series (e.g., Rugged J4012, new product coming soon)

If you need to deploy an AI computer directly on engineering machinery or in fully exposed outdoor environments, the standard Industrial series isn’t enough—you need the Rugged series.

  • IP66 Full Waterproof: All interfaces are waterproof (4×waterproof USB, 4×waterproof PoE Ethernet ports).
  • True Vehicle-Grade Power & Protection: Supports 19-48V wide-voltage input (directly connect to trucks/mining trucks/tractors), operates from -20°C to 60°C, and passes vibration and EMC certifications.
  • Designed for Sensor Fusion & Control: Includes 2×isolated CAN, 1×RS232/422/485, 2×DI/DO—easily connect mmWave radar, LiDAR, and vehicle control signals.
  • Multi-Port & Connectivity: 5×Gigabit Ethernet ports (4×waterproof PoE) for direct power and data transmission to outdoor cameras/LiDAR; supports 5G/GPS/Wi-Fi/Bluetooth.
  • Perfect for autonomous shuttles, mining trucks, port AGVs, smart buses, etc. Not officially launched yet—reserve samples or discuss solutions in advance.

③ Multi-Camera + Large-Storage Inference Center

Recommended: reServer Industrial Series

If you need to process multiple network cameras simultaneously or build a local knowledge base (RAG), choose reServer Industrial.

It has 5 Gigabit Ethernet ports (4×PoE), 2×SATA HDD expansions, and up to 100 TOPS of computing power. Ideal for warehouse management, assisted driving, and local AI assistants.

④ Rapid Prototyping / Direct Mass Production

Recommended: reComputer Classic Series or J401 Carrier Board

If you’re doing prototype validation or need to integrate into your own device, the Classic series is the best fit.

It has rich interfaces (4×USB 3.2, HDMI, M.2 Key M, M.2 Key E, GPIO), comes pre-installed with JetPack, and is ready to use out of the box. For more flexibility, choose the J401 carrier board to customize enclosures or integrate into existing hardware systems.

⑤ Running Large Models (LLM, DeepSeek, ViT)

Recommended: reComputer Jetson Super Series

If you want to run large language models (LLM), Vision Transformers (ViT), or DeepSeek on Jetson, the Super series is the first choice.

It comes pre-installed with JetPack 6.2, enabling MAXN ultra-performance mode for 157 TOPS (1.7× higher than the previous 100 TOPS). With dual Gigabit Ethernet, 4×USB 3.2, and 4×CSI interfaces, it’s perfect for complex video analysis, AI personal assistants, and robot development.

⑥ Robot-Dedicated (Battery-Powered / Mobile Scenarios)

Recommended: Robotics J30/40 Series

If your robot is battery-powered (19-54V) and needs CAN bus and GMSL cameras, go for Robotics J30/40.

It has high heat dissipation efficiency (157 TOPS at 60°C ambient, 40W power), 6×USB, 2×CAN, 4×GMSL expandable, and 2×I2C for IMU sensors. Pre-installed with JetPack 6.2, it’s ready for strategy training and on-site deployment—ideal for rapid algorithm validation and iteration.

⑦ High-Performance Robot “Brain” (AGX Orin Level)

We have three sub-series:

  • a. Small Robots / Compact Integration: Mini J501 Carrier Board
  • 110×110mm ultra-compact size, perfect replacement for the official AGX Orin developer kit. Supports AGX Orin (275 TOPS), with 8×GMSL expandable, and interfaces including USB, CAN, RJ45, I2S, DI/DO, HDMI, M.2 Key M/E. Stable at 60°C, 19-48V wide-voltage input. Ideal for humanoid or small robots’ perception and decision-making.
  • b. Industrial-Grade Multi-Interface Robots: Robotics J50 Series
  • Industrial design with 4×CAN-FD, 5×Gigabit Ethernet (including 1×10GbE), RS232/422/485, and support for WiFi/Bluetooth/4G/5G/GPS. Perfect for humanoid robots and autonomous mobile robots (AMRs) for multi-modal decision-making.
  • c. AGX Thor Level: Ultra-High Performance + Real-Time Decision
  • J601 Carrier Board-Releasing Soon: The most powerful yet, based on Jetson AGX Thor (2070 TFLOPS). Integrates EtherCAT, 4×CAN, 8×GMSL, 4×10G Ethernet, M.2 NVMe storage, Wi-Fi/BT (M.2 Key E), 5G (M.2 Key B), and rich development interfaces (USB 3.2/2.0, programming, HDMI, audio, GPIO/SPI). A “brain + cerebellum” for robots, designed for embodied intelligence and humanoid robot rapid deployment.

3. Final Selection Summary

To make it even simpler, here’s a quick decision tree:

Your ScenarioRecommended Product
Industrial line AI recognition (e.g., defect detection)reComputer Industrial Series
Vehicle, outdoor, mining truckRugged Series
Multi-channel network camera / storagereServer Industrial Series
Prototype development / mass productionClassic Series or J401 Carrier Board
Running large models (LLM/DeepSeek)Super Series
Mobile robotsRobotics J30/40 Series
AGX Orin-level AMR / autonomous drivingMini J501 / Robotics J50 Series
Thor-level humanoid robotsJ601 Carrier Board

About Author

Calendar

May 2026
M T W T F S S
 123
45678910
11121314151617
18192021222324
25262728293031