
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
TECHNICAL PARAMETERS
Model | Desktop 3D Printer |
Printing Method | FDM(Fused Deposition Molding) |
Printing Size | 220*220*250mm |
Printing Speed | ±0.1mm |
Nozzle Diameter | Standard0.4mm,can be in 0.2 0.3 mm |
Bed Temp. | ≤110℃ |
Working Mode | Online or SD card offline |
File Format | STL, obj, amf |
Slice Software | Cura, Repetier-Host, Simplify3D |
Power Supply | Input: AC100-120V/6.8A 200-240V/3.4A/ 50/60Hz Output:DC 24 V 270W |
Filament | 1.75mm PLA, ABS, Wood, TPU, Gradient color, carbon fiber, etc. |
N.W | 6.9KG |
Machine Size | 440-440-465mm |
G.W | 8.9KG |
Package Szie | 595*495*165mm |