Product Details
Wiki & Learn
Reviews
Download PDF

Description

expEYES is a hardware/software framework for developing science & electronics experiments, with reasonable accuracy. It can be connected to the USB port of any computer. It provides several Analog Input/Outputs with 12 bit resolution, in addition to a host of other features like wave generation, capacitance measurement, time interval measurement etc. The interface is accessed from Python, using simple commands. Graphical User Interface is already available for a large number of experiments. The software is distributed under GNU General Public License. The latest version including a set of accessories and user manual.
 
Features
  • A tool for learning science by exploring and experimenting
  • 50 documented experiments and easy to add more 
  • Wide range, High school and above
  • Built-in Signal Generator and CRO
  • USB Powered
  • 12bit analog resolution
  • Microsecond timing resolution
  • Open Hardware & Free Software
  • Software in Python language
  • Compact, 8.6x5.8x1.6 cm, 60 gm
Documents
Please visit here for more information.

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 400g
BatteryExclude

expEYES Junior

SKU 109990025
expEYES is a hardware/software framework for developing science & electronics experiments, with reasonable accuracy
USD$59.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy