
What is mBot six-legged robot? mBot six-legged robot is a 3-in-1 expansion pack based on mBot. You can construct "Beetle", "Mantis" and "Crazy Frog" with mBot and the parts inside the pack. The mBot six-legged robot makes mBot more vivacious and enjoyable. Let's get your six-legged robot move! | |
Shape one: Beetle A six-legged beetle that moves quickly. It turns around and attacks the enemy promptly! | |
Shape two: Mantis It quietly crawls, waving two arms disposedly. It is the hunter from the darkness, approaching you, and catching you… | |
Shape three: Crazy Frog A little crazy frog, dashes around so madly that, nobody can stop it. |
Example:
| Specifications | |
| Model | mBot six-legged robot |
| Type | Expansion pack |
| Weight | 255g (8.99oz) |
Outer packing size (length×width×height) | 100×60×150mm |
| Part List | ||
| 6 × Screw M4 x 8mm | 8 × Screw M4 x 14mm | 8 × Screw M4 x 22mm |
| 4 × Screw M4 x 30mm | 4 × Screw M4 x 35mm | 8 × NutM4 |
| 16 × Lock Nut M4 | 12 × Plastic Spacer 4 x 7 x 10mm | 14 × Plastic Spacer 4 x 7 x 3mm |
| 24 × Rivet | 2 × Beam0412-108-Blue | 2 × Beam0412-092-Blue |
| 6 × Beam0412-076-Blue | 2 × Beam0412-060-Blue | 2 × Plate 45°-Blue |
Technical details
| Dimensions | 150mm x100mm x60mm |
| Weight | G.W 255g |
| Battery | Exclude |