seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)
      mBot v1.1 - Blue (2.4G Version)

      mBot v1.1 - Blue (2.4G Version)

      SKU 110090104
      $99.99
      5 Available
      $99.99/1pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      未标题-2.jpg

      What is mBot?

      mBot is an all-in-one solution to enjoy the hands-on experience of programming, electronics, and robotics. Working with mBlock inspired by Scratch 2.0, connecting with computers or smart devices via Bluetooth or 2.4G (by different version), this easy-to-assemble mBot provides infinite possibilities for you to learn STEM (Science, Technology, Engineering, Mathematics).



      What's New? – Children Safeguard

      Compared to the previous verison, mBot v1.1 comes with a casing specially designed for protecting main control board. Meanwhile, the casing is atomized to safeguard children's eyes from the glare of the onboard LED.

      未标题-1.jpg


      未标题-3.jpg

      What's New? – Better Auxiliary Wheel

      The ball omni-directional wheel of previous version is replaced by a mini nylon caster wheel that performs better when moving to any direction and dramatically reduces the little clack sound caused by a steel ball.



      Contracted But Not Simple

      Contains 38 assembly parts that can be assembled in 10 minutes and color-labeled RJ25 ports for convenient wiring, making sure more time can be spent on programming and creativity.

      assembly.gif



      mblock.gif

      Graphical Programming

      Drag-and-drop graphical programming software mBlock developed based on Scratch 2.0 provides a quick way to learn programming, control the robot, and realize multiple functions from the robot.



      Fun, and Fun

      mBot is all about fun and creativity. It comes with various basic pre-assembled options, including obstacle-avoidance car, line-following vehicle, remote control car, and can be used in multiple games like balloon bursting game, soccer playing, sumo, and etc.

      未标题-5.jpg


      7.jpg

      Infinite Extensibility

      The mechanical body of the mBot is compatible with Makeblock platform and most of Lego parts, while the electronic parts of it is developed based on the Arduino open source ecosystem. This makes sure that the mBot has infinite extensibility, using any mechanical parts and electronic modules you need to turn it into your"dream robot".



      Unique Curriculum System

      To help teachers, parents, or children get started easier and faster, you will also find that we provide online manuals and two online courses that will be updated regularly. These online tutorials are developed and maintained by teachers, especially Scratch teachers, at home and abroad. 

      未标题-11.jpg


      What's New?

      未标题-4.jpg


      Bluetooth or 2.4G?

      If you're trying to figure out the difference between Bluetooth version and 2.4G version, or your smart device cannot connect to mBot, please check the version of your mBot first. Here is comparison chart:


      Bluetooth Version
      2.4G Version
      SuitableIndividual users of familyClassroom
      Host computerSupport BluetoothNo
      PairingBluetooth PairingNo pairing, the same technology
      with wireless mouse
      Driver neededYesNo
      AppYesNo
      ConnectionWireless connection with smartphones, tablets,
      and PCs with Bluetooth capability
      Wireless connection with PC via 2.4G adapter
      Apple® device

      1) iOS 7 or above

      2) Bluetooth®4.0 or above

      *exclude iPad®1, iPad®2, iPhone®4 or belo

      Not Support
      Android™ device

      1) Android™2.3 or above

      2) Bluetooth®2.0 or above

      Not Support


      Specifications

      Software and programmingmBlock (graphical) Mac, Windows,iPad mBlocky
      Arduino IDE
      InputsLight sensor, button, infrared receiver, ultrasonic, sensor, line follower
      OutputsBuzzer, RGB LED, infrared emitting, two motors, ports
      MicrocontrollerBased on Arduino Uno
      Power3.7VDC lithium battery (charger on board) or four 1.5V AA batteries (not included)
      Wireless CommunicationBluetooth (Bluetooth Version)
      2.4GHz wireless serial (2.4G Version)
      Dimensions17 x 13 x 9cm assembled
      Weight1034g assembled


      Part List

      2.4G Version
      1 × Chassis1 × mCore Case1 × mBot Li Battery Shell
      1 × Battery Holder2 × Wheel1 × Mini Caster Wheel
      1 × Route Map2 × Velcro1 × Screw Driver
      2 × 6P6C RJ25 Cable1 × USB Cable15 × Screw M4 × 8mm
      4 × Brass Stud M4 × 25mm8 × M3 Nut6 × Screw M3 × 25mm
      4 × Screw M2.2 × 9mm1 × mCore1 × Me Ultrasonic Sensor
      2 × Motor1 × Me Line Follower1 × 2.4G Module
      1 × IR Controller



      RELATED PRODUCTS

      mBot Ranger

      mBot v1.1 - Blue

      (Bluetooth Version)

      Technical Details

      Dimensions215mm x 75mm x 100mm
      WeightG.W 1034g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        mBot v1.1 - Blue (2.4G Version)

        SKU 110090104
        $99.99
        5 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $99.99/1pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer