Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Multi-protocol compatibility: Supports Bluetooth 5, Bluetooth Mesh, Thread, Zigbee, IEEE 802.15.4, ANT, and 2.4 GHz proprietary stacks.
  • Easy programming: Comes with USB-enabled bootloader and supports programming via nRF Connect for Desktop or nRFUtil.
  • Enhanced Thread capabilities: Compatible with OpenThread Border Router for seamless integration into Thread networks.
  • Thread network analysis: Includes Thread Network Sniffer with Wireshark for advanced network analysis.
  • Network performance monitoring: Provides Thread Topology Monitor for insights into network performance.

Featuring a programmable user button, RGB LED, and up to 12 GPIOs, the nRF52840 Micro Dev Kit USB Dongle offers versatility and flexibility for various applications. It also comes with a built-in 2.4G chip antenna.

This USB dongle can serve as a cost-effective solution for Bluetooth 5, Thread, 802.15.4, ANT, and 2.4GHz multi-protocol node development. Additionally, it can be used as a Network Co-Processor (NCP) by simply connecting it to a PC or any other USB-enabled device.

Specification

  • Nordic nRF52840 System-on-Chip
    • ARM® Cortex®-M4F processor optimized for ultra-low power operation
    • Combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT, and 2.4GHz proprietary
    • On-chip USB 2.0 (Full speed) controller
    • ARM TrustZone® Cryptocell 310 security subsystem
    • 1 MB FLASH and 256 kB RAM
  • 1 user-programmable button
  • 1 user-programmable RGB LED
  • Integrated 2.4 GHz chip antenna
  • Convenient USB dongle form factor
  • Product Dimensions: 2.0" x 0.83" x 0.3" (50.8mm x 21.1mm x 7.6mm)
  • Product Weight: 6.0g (0.21oz)

Certification

HSCODE8517180050
USHSCODE8517180050
UPC841454122531
EUHSCODE8543709099
COOCHINA

Part List

 

Part List 

 1 x nRF52840 Dangle

MDK nRF52840 Dongle with Case - compatible with Zigbee/Thread/Bluetooth Mesh, Ultra-Low Power, Enhanced Security, for Smart Home

SKU 113990714

The nRF52840 Micro Dev Kit USB Dongle is a compact and affordable development platform that utilizes the powerful nRF52840 multi-protocol SoC, all conveniently packed into a USB dongle form factor.

MDK nRF52840 Dongle
USD$25.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy