The store will not work correctly in the case when cookies are disabled.
@keyframes fade{to{opacity:1}}@keyframes navAni{to{transform:translateX(0);opacity:1}}@keyframes listAni{90%{transform:translateX(-3px);opacity:.9}100%{transform:translateX(0);opacity:1}}#M-Nav{position:fixed;top:0;left:0;width:100vw;height:100vh;padding:0 0;margin:0 0;box-sizing:border-box;background-color:rgba(0,0,0,0);z-index:10010;background-color:rgba(0,0,0,.7);-webkit-backdrop-filter:blur(2px);backdrop-filter:blur(2px);opacity:0;animation:ease-in .2s fade forwards}#M-Nav .m-nav-wrap{width:75.9259259259%;height:100%;padding:0 0;margin:0 0;box-sizing:border-box;max-width:420px;position:relative;z-index:10;background-color:#fff;opacity:0;transform:translateX(-100%);animation:ease-in .2s navAni forwards}#M-Nav .mn-header{width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box}#M-Nav .mn-header:after{content:"";display:block;width:100%;height:0;padding:0 0 .243902439% 0;margin:0 0;box-sizing:border-box;background-color:#e4e4e4;min-height:.8px}#M-Nav .mn-header .mnh-logo{width:100%;height:auto;padding:8.5365853659% 0;margin:0 0;box-sizing:border-box;display:flex;align-items:center}#M-Nav .mn-header .mnh-logo .mnh-logo-icon{flex-basis:7.5609756098%;margin:0 4.3902439024% 0 7.3170731707%;min-width:40px}#M-Nav .mn-header .mnh-logo .mnh-logo-icon svg{width:100%;height:100%;-o-object-fit:contain;object-fit:contain}#M-Nav .mn-header .mnh-logo .logo-img{flex-basis:45.8536585366%;min-width:120px;width:45.8536585366%;height:0;padding:0 0 10.9756097561% 0;margin:0 0;box-sizing:border-box;background-size:contain;background-repeat:no-repeat;background-position:center center}#M-Nav .mn-header .mnh-logo .logo-img img{width:100%;height:100%;vertical-align:middle;-o-object-fit:cover;object-fit:cover;-o-object-fit:contain;object-fit:contain}#M-Nav .mn-body{width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box;overflow:hidden}#M-Nav .m-nav-close{position:absolute;right:0;bottom:0;height:100%;width:100%;cursor:pointer;z-index:3}#M-Nav .m-nav-close svg{width:15vw;height:auto;padding:0 0;margin:0 0;box-sizing:border-box;max-width:60px;position:absolute;left:80.5555555556%;bottom:100px;fill:#fff}.sd-menu-container{width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box;font-family:"OpenSans"}.sd-menu-container[transition]{opacity:0;transform:translateX(100%);animation:ease .3s listAni forwards}.sd-menu-container .sd-menu-back{width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box;cursor:pointer}.sd-menu-container .sd-menu-back:after{content:"";display:block;width:100%;height:0;padding:0 0 .243902439% 0;margin:0 0;box-sizing:border-box;background-color:#e4e4e4;min-height:.8px}.sd-menu-container .sd-menu-back .sd-menu-back-wrap{width:100%;height:auto;padding:9.0243902439% 0;margin:0 0;box-sizing:border-box;display:flex;align-items:center}.sd-menu-container .sd-menu-back svg{flex-basis:5.243902439%;margin-left:6.7073170732%;margin-right:4.756097561%;height:auto;max-width:40px;min-width:25px}.sd-menu-container .sd-menu-back span{font-family:Montserrat,"OpenSans";font-weight:500;color:#253745;font-size:22px;font-family:"OpenSans-Bold"}@media screen and (max-width: 768px){.sd-menu-container .sd-menu-back span{font-size:20px}}@media screen and (max-width: 540px){.sd-menu-container .sd-menu-back span{font-size:18px}}@media screen and (max-width: 0px){.sd-menu-container .sd-menu-back span{font-size:0px}}@media screen and (max-width: 0px){.sd-menu-container .sd-menu-back span{font-size:0px}}.sd-menu-container .sd-parent{padding-left:7.4390243902%}.sd-menu-container .sd-parent .sd-parent-content{display:flex;width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box}.sd-menu-container .sd-parent .sd-parent-content .sd-parent-name{flex-grow:1;width:100%;height:auto;padding:6.0975609756% 3.6585365854% 6.0975609756% 0;margin:0 0;box-sizing:border-box;text-decoration:none;font-family:Montserrat,"OpenSans-Semibold";font-weight:600;color:#253745;font-size:22px;cursor:pointer}@media screen and (max-width: 768px){.sd-menu-container .sd-parent .sd-parent-content .sd-parent-name{font-size:20px}}@media screen and (max-width: 540px){.sd-menu-container .sd-parent .sd-parent-content .sd-parent-name{font-size:18px}}@media screen and (max-width: 0px){.sd-menu-container .sd-parent .sd-parent-content .sd-parent-name{font-size:0px}}@media screen and (max-width: 0px){.sd-menu-container .sd-parent .sd-parent-content .sd-parent-name{font-size:0px}}.sd-menu-container .sd-parent:after{content:"";display:block;width:100%;height:0;padding:0 0 .243902439% 0;margin:0 0;box-sizing:border-box;background-color:#e4e4e4;min-height:.8px}.sd-menu-container .sd-menu-item{width:100%;height:auto;padding:0 0;margin:0 0;box-sizing:border-box;cursor:pointer}.sd-menu-container .sd-menu-item .sdm-content{width:100%;height:auto;padding:6.0975609756% 0;margin:0 0;box-sizing:border-box;display:flex;align-items:center;justify-content:space-between}.sd-menu-container .sd-menu-item .sdm-content .sdm-name{margin-left:7.8048780488%;font-family:Montserrat,"OpenSans-Semibold";font-weight:500;color:#253745;font-size:19px;display:flex;align-items:center}@media screen and (max-width: 768px){.sd-menu-container .sd-menu-item .sdm-content .sdm-name{font-size:18px}}@media screen and (max-width: 540px){.sd-menu-container .sd-menu-item .sdm-content .sdm-name{font-size:16px}}@media screen and (max-width: 0px){.sd-menu-container .sd-menu-item .sdm-content .sdm-name{font-size:0px}}@media screen and (max-width: 0px){.sd-menu-container .sd-menu-item .sdm-content .sdm-name{font-size:0px}}.sd-menu-container .sd-menu-item .sdm-content .sdm-name[highlight]{color:#8fc31f}.sd-menu-container .sd-menu-item .sdm-content .sdm-name .fa{display:inline-block;vertical-align:middle;color:#8fc31f;font-size:27px;margin-left:10px}.sd-menu-container .sd-menu-item .sdm-content .sdm-name a{font-family:inherit;font-weight:inherit;color:inherit;text-decoration:none}.sd-menu-container .sd-menu-item .sdm-content .sdm-sub{margin-right:12.5609756098%}.sd-menu-container .sd-menu-item .sdm-content .sdm-sub .fa{font-size:32px;color:#ccc}.sd-menu-container .sd-menu-list{overflow:auto;-webkit-overflow-scrolling:touch;overflow-scrolling:touch}.sd-menu-container .sd-menu-list.submenu-list .sd-menu-item .sdm-content .sdm-name{margin-left:12.5609756098%}.sd-menu-container .sd-menu-list.last-menu .sd-menu-item .sdm-content{padding-bottom:2.4390243902%}.sd-menu-container .sd-menu-list.last-menu .sd-menu-item .sdm-content .sdm-name{margin-left:12.5609756098%}.sd-menu-container .sd-menu-list.last-menu .sd-menu-item .sdm-content .sdm-sub{display:none}.sd-menu-container .ldm-list{width:100%;height:auto;padding:0 0 0 17.0731707317%;margin:0 0;box-sizing:border-box}.sd-menu-container .ldm-item:after{content:"";display:block;width:100%;height:0;padding:0 0 .243902439% 0;margin:0 0;box-sizing:border-box;background-color:#e4e4e4;min-height:.8px}.sd-menu-container .ldm-item .ldm-content{display:flex;align-items:center;justify-content:space-between}.sd-menu-container .ldm-item .ldm-content .ldm-name{width:100%;height:auto;padding:5.7352941176% 5.1470588235% 5.7352941176% 0;margin:0 0;box-sizing:border-box;margin-left:4px;font-family:Montserrat-Regular,"OpenSans";font-weight:500;color:#253745;font-size:16px;text-decoration:none}@media screen and (max-width: 768px){.sd-menu-container .ldm-item .ldm-content .ldm-name{font-size:16px}}@media screen and (max-width: 540px){.sd-menu-container .ldm-item .ldm-content .ldm-name{font-size:13px}}@media screen and (max-width: 0px){.sd-menu-container .ldm-item .ldm-content .ldm-name{font-size:0px}}@media screen and (max-width: 0px){.sd-menu-container .ldm-item .ldm-content .ldm-name{font-size:0px}}.sd-menu-container .ldm-item .ldm-content .ldm-name[highlight]{color:#8fc31f}.sd-menu-container .menu-enter{transform:translateX(-100%)}.sd-menu-container .menu-leave-to{transform:translateX(100%)}.sd-menu-container .menu-enter-active,.sd-menu-container .menu-leave-active{transition:transform .3s ease}.sd-menu-container .menu-enter-to,.sd-menu-container .menu-leave{transform:translateX(0)}
-
Home
-
NVIDIA® Jetson Comparison: Jetson Nano/TX2/NX/AGX/ORIN - Seeed Studio