Professional Weather Stations
for Environmental Monitoring

Industrial-Grade Weather Station for Agriculture, Cities, and Energy Infrastructure.

200+ Partners Worldwide
120+ Countries and Regions Deployed
1000+ Trusted Customers
Radar Precipitation Sensor
01

Professional Radar Precipitation Monitoring

  • Higher Sensitivity: 0.01 mm resolution across 0–300 mm/h, detecting light precipitation and subtle intensity changes.
  • Stronger Interference Resistance: Non-contact radar reduces interference from dust, contamination, and vibration.
  • Easier Deployment, Lower Maintenance: Compact all-in-one design with quick mounting, no moving parts, and no funnel.

Contact us to customize professional radar-based weather stations for rain, snow, freezing precipitation, and hail.

Calibrated Multi-Parameter Weather Station
Illuminance Sensor
Optical Rainfall Sensor
Ultrasonic Wind Speed & Direction
Temperature & Humidity
Expandable Measurements
Barometric Pressure
PM2.5 / PM10 / CO₂
RS485 & SDI-12 Connectivity
Mounting Assembly
02

Calibrated Multi-Parameter Measurement

Provides multiple high-accuracy meteorological measurements.

03

Precision Proven in the Wind Tunnel

  • Professional Wind Tunnel Testing: Calibrated in Seeed’s own wind tunnel for reliable wind measurement.
  • Wide Wind Speed Coverage: Measures 0–60 m/s, extendable to 75 m/s.
  • High Measurement Accuracy: Achieves ±0.3 m/s wind speed and ±3° wind direction.
04

Validated Industrial Reliability

  • IP66 Protection: Industrial-grade resistance to dust and water ingress.
  • UV- and Weather-Resistant Housing: Built for harsh environments.
  • Wide Temperature Range: Operates from -40°C to +85°C.
  • Validated Durability: CE/FCC certified and tested for vibration, temperature, wind, and aging.
Seamless Integration Device
05

Seamless Integration with Common Industry Standards

  • Dual-Protocol Support: Modbus RTU RS485 and SDI-12
  • Fits Existing Infrastructure: Works with data loggers, PLCs and professional monitoring systems
  • Lower Integration Effort: Add weather data without replacing your current system
06

Continuous Operation in Extreme Cold

  • Thermostatic Heating: Automatically regulates heating in low temperatures.
  • Ice and Snow Protection: Maintains data collection under freezing conditions.

Loading portfolio...

Agriculture, Crop production, Environmental Research

Real-world deployments

Precision Weather Monitoring for High-Value Vineyards
South Africa • Vineyards

Precision Weather Monitoring for High-Value Vineyards

SenseCAP S700-C collects localized data on solar radiation, radar rainfall, temperature, humidity, barometric pressure, and wind speed, helping grape growers in the Upington region optimize irrigation, prepare earlier for heat and flood risks, and protect grape yield and quality.

On-Site Weather Monitoring for Wind Farm Operations
Germany • Wind Energy

On-Site Weather Monitoring for Wind Farm Operations

SenseCAP S500 measures ultrasonic wind speed and direction, temperature, humidity, and barometric pressure. By combining site-level weather data with turbine telemetry, it supports data-informed operations at a wind farm near Germany’s North Sea coast, helping strengthen severe-weather early warning, improve power generation efficiency, and forecast power output.

Urban Microclimate Monitoring for Smarter City Management
Portugal • Smart City

Urban Microclimate Monitoring for Smarter City Management

SenseCAP S600-A provides localized six-parameter weather data for heat-risk assessment, public-space management, and climate-responsive urban planning, giving Lisbon’s municipal weather monitoring authorities clearer environmental insights than regional forecasts alone.

Real-World Weather Station Deployments

Weather Station Guides & Technical Insights

Choose a data logger connects sensors to your data platform

  • Use the SenseCAP Sensor Hub for direct 2G/4G upload to SenseCraft or your own server
  • Use S2100 LoRaWAN Data Logger to transmit data through a LoRaWAN gateway.
Data Logger Architecture Diagram
SenseCraft Software Data View
SenseCraft Dashboard & Device View

SenseCraft: Ready-to-Use Data Management

  • Live device and measurement view
  • Site-based dashboards and historical charts
  • Filtered data queries and export
  • HTTP API, MQTT, and WebSocket Support

Your Data Platform: Flexible API Integration

  • Direct connection to your own server or platform
  • No dependency on SenseCraft for data management
  • Keep your existing dashboards and workflows
  • Flexible deployment for different application requirements

Contact Us

We Are Glad to Be Your Hardware Partner !