
Built for Physical AI
A 14+2-DOF dual-arm robotic platform designed specifically for Physical AI.
Completely Open
Hardware, software, CAD, SDK, BOM, and algorithms included.
Application Examples
Includes examples for gravity compensation, impedance control, ROS 1, ROS 2, and more.
Joint-Space Trajectories and Cartesian Path Motion
Supports motion commands such as moveJ and moveL.
Dual-Arm Model and Development Resources
Includes a dual-arm URDF model, STL meshes, parameters, and other development resources.
Comprehensive tutorials from assembly to deployment.
| Item | Specification |
| Degrees of freedom per arm | 7+1 DOF |
| Overall height | 601 mm |
| Working radius per arm | 758 mm |
| Dual-arm span | 1,596 mm |
| Arm body weight | ~ 33kg |
| Peak payload per arm | 10 kg |
| Rated payload per arm | 6 kg |
| Maximum end-effector speed | 1 m/s |
| Positioning repeatability | ±0.5 mm |
| Servos | HTDW-7535-02-CNE × 2, HTDW-6036-02-CNE × 2, HTDW-4438-30-NE × 3, HTDW-5036-02-CNE × 1 |
| Bus communication | CAN FD |
| Supply voltage | 48 V |
| Joint Range of Motion | J1 -95° ~ 175° J2 -16° ~ 196° J3 ±90° J4 -60° ~ 130° J5 ±78° J6 ±45° J7 ±90° |
| Moveit | ✅ |
| ROS | ✅ |
| Python SDK | ✅ |
| Pinocchio | ✅ |
| Open Source | ✅ |
Supports dual-arm coordinated control, imitation learning, reinforcement learning, and AI policy validation. Enables research activities such as robot teleoperation demonstrations, data collection, and model training, providing a flexible experimental platform for embodied AI algorithm development and the exploration of complex manipulation tasks.
Designed for universities, research institutions, and robotics developers, supporting teaching and experimental research in robot kinematics, trajectory planning, motion control, and dual-arm coordination. Helps developers gain a deeper understanding of robotic control principles while providing a practical platform for robotics innovation and hands-on education.
Enables complex tasks such as part grasping, precise positioning, workpiece stabilization, and component assembly through coordinated dual-arm manipulation. Simulates bimanual operations in real-world industrial production, providing a development and validation platform for flexible manufacturing, intelligent assembly, and industrial automation applications.
| HSCODE | 8479501100 |
| USHSCODE | 8479500000 |
| UPC | |
| EUHSCODE | 8479500000 |
| COO | CHINA |
| Robot assembly | x1 |
| Power supply | x1 |
| USB-to-FDCAN adapter board | x1 |
| USB-A to USB-C data cable | x1 |
| Termination resistor | x2 |
| G-clamp | x2 |
The reBot Arm T701 HT is a fully open-source dual-arm robotic platform with 14+2 degrees of freedom. It has 14 actuated arm joints and two gripper actuators. Each arm supports a peak payload of 10 kg, and the dual-arm workspace spans up to 1,596 mm. A wide range of application examples helps you get started quickly and experience the fun of robot development.