
| Model | Intel D435i & Gemini 2 Camera Mount |
| Material | PLA black rigid material |
| Dimensions | L95.76 × W92.5 × H73.7 mm |
| HSCODE | 8529904900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
| Intel_D435i & Gemini2_mount | ×1 |
| KA3×12 mm | ×4 |
| HM3×8 mm | ×4 |
The Realsense D435i & Gemini 2 camera mount is designed for securing the wrist camera of the reBot Arm B601 (B601-RS/B601-DM), supporting LeRobot imitation learning, data collection, and Eye-in-hand stereo vision grasping. Made of PLA with mounting holes matching the official CAD model, it is a direct drop-in replacement for the B601 original camera mount. Compatible with the Intel RealSense D435i and Orbbec Gemini 2 depth cameras, it is ideal for visual grasping and point cloud reconstruction.