
| Model | UVC32 Camera Mount |
| Material | PLA black rigid material |
| Dimensions | L102 × W61 × H39 mm |
| HSCODE | 8529904900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
| UVC-32x32_mount | ×1 |
| M2×6 mm | ×6 |
| KA3×12 mm | ×4 |
The UVC32 camera mount is designed for securing the wrist camera of the reBot Arm B601 (B601-RS/B601-DM), supporting LeRobot imitation learning and data collection. Made of PLA with 28×28 mm hole spacing matching the official CAD model, it is a direct drop-in replacement for the B601 original camera mount. Compatible with the RGB USB Camera and the ET-S231 Megapixel 120°/90° Wide-Angle 1080P USB Camera.