
Note:
WLAN Protocol | IEEE 802.11ah (WiFi HaLow) |
Wi-Fi Frequency Band | 902 - 928 MHz |
Encryption Mode | WPA3-SAE,OWE,No encryption |
Wi-Fi Modulation Mode | Support OFDM,BPSK,QPSK,16QAM,64QAM |
Wi-Fi Operating Mode | STA |
Bandwidth | 2 MHz, 4 MHz, and 8 MHz modes. |
Maximum Data Rate | Up to 32.5 Mbps (theoretical maximum) |
Maximum Transmission Range | Up to 1 km in open environments |
Antenna Interface | SMA or I-PEX (external antenna) |
Maximum Transmit Power (Theoretical) | 27 dBm |
Power Supply | 12V DC, USB Type-C, or 3.7V Li-ion battery |
Operating Temperature | -20°C to 50°C |
Certification | FCC |
Compatible Gateways | HaLowLink, Raspberry Pi HaLow module |
Wi-Fi Antenna | 1 x 1 |
reCamera 2002 Base Board WiFi HaLow | x1 |
External Antenna | x1 |
USB Type-C Extension Cable | x1 |
Screws | x4 |