Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

Please note that the waterproof performance may vary depending on the installation conditions. IP67 waterproof protection after installation is not guaranteed. This product is recommended for POC validation and non-critical applications. If you require strict waterproof standards for large-scale deployment, please contact us for product customization.
 

The installation tutorial:

Specification

Specification
Parameter
Material
Aluminum Alloy
Waterproof rating
IP67
Weight
236 g
Dimensions
159 × 66 × 71 mm
Compatible Camera Model
reCamera HQ PoE

Hardware Overview

Certification

HSCODE8529904900
USHSCODE8525895050
UPC
EUHSCODE8517600000
COOCHINA

Part List

M2.5×10 Phillips screw
x4
M2 × 8 hex socket bolt
x8
Front cover
x1
Rear cover
x1
Large U-shaped bracket
x1
Small U-shaped bracket
x1
Ball head bracket
x1
Bracket base nut
x1
Bracket base
x1
Decorative cover
x1
Main body waterproof gasket
x1
Lens foam pad
x1
Sponge pad
x1
Rubber plug
x1
3D-printed camera mounting part
x1

Outdoor Enclosure for reCamera 2002 HQ PoE

SKU 100067483
IP67 | Waterproof & Dustproof | Metal Enclosure | Outdoor & Industrial Use
USD$22.91
$24.90
Save $1.99(8%)
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy