Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: Options marked with require additional purchase according to the bundle.

  • For 4G functionality, both a 4G module and a 4G antenna must be selected.
  • For GPS functionality, both a 4G module and a GPS antenna must be selected.
  • For LoRaWAN® functionality, LoRaWAN® module must be selected.
  • Price Increase Announcement

Date: March 2, 2026

Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.

  • Powerful Performance with Raspberry Pi CM5: Broadcom BCM2712 quad-core Arm Cortex-A76 64-bit SoC @ 2.4GHz. Features up to 16GB RAM and 32GB eMMC.
  • Robust Heat Dissipation: High-performance fanless cooling, engineered to handle the intense heat of AI workloads and ensure stable operation from -20°C to 65°C.
  • Industrial-Grade Reliability: High Accuracy RTC, hardware watchdog and optional UPS supercapacitor. Optional TPM/ATECC608A. IP40, aluminum alloy enclosure provides industrial-grade protection. Supports DIN-rail and wall mounting. Guaranteed production until at least December 2036.
  • AI-Optimized Computing: With the optional Hailo-8 AI accelerator, it delivers up to 26 TOPS, enabling real-time, high-performance AI vision processing across multiple channels.
  • Rich Industrial Connectivity: 2x RS485, 2x RS232, 2xCANFD,4x DI, 4x DO, all isolated. 1x 10M/100M/1000M Ethernet (PoE), 1x 10M/100M Ethernet. 2x HDMI 2.0. 3x Type-A USB3.0, 1x Type-A USB2.0, 1x Type-C USB2.0 (for OS update). 1x Nano SIM card slot.
  • Versatile Wireless Connectivity: On chip Wi-Fi and BLE. Flexible expansion via Mini-PCIe for LTE, LoRa®, Zigbee. M.2 B-Key for 4G/5G.

Specification

Hardware Specification

Product Series

R21xx-12

R21xx-10

CPU

Raspberry Pi Compute Module 5, 2.4GHz quad-core 64-bit Arm Cortex-A76

AI Processor

1x Pre-installed Hailo-8 M.2 AI Acceleration, 26TOPS

*

Operating System

Raspbian, Debian

Memory & Storage

2GB/4GB/8GB/16GB RAM, 16GB/32GB/64GB eMMC

System Specification

Power Input

DC 9V~36V, 2-pin Terminal Block

PoE(as powered device)

IEEE 802.3 at Standard 25.5W PoE

Power Switch

No

Reboot Switch

Yes

Interface

Ethernet & USB

1x 10/100/1000 Mbps(supports PoE PD); 1x 10/100 Mbps IEEE 802.3/802.3u

3x USB-A 3.0 Host; 1x USB-A 2.0 Host; 1x USB-C 2.0 (For flashing OS & Debug)

COM and I/O

2x RS485(Isolated); 2x RS232(Isolated); 2x CAN FD(Isolated)

4x DI Ports(Isolated), input Voltage: 5~24V DC; 4x DO Ports(Isolated), output Voltage: <60V DC

SIM Card

1x Nano SIM Card Slot

M.2 Slot

1x M.2 M-key 2280 Slot for NVMe SSD;

1x M.2 M-key 2280 Slot for AI Accelerator

(pre-installed Hailo-8 M.2 AI Acceleration 26TOPS);

1x M.2 B-key 3042/3052 Slot for 5G/4G LTE

1x M.2 M-key 2280 Slot for NVMe SSD;

1x M.2 M-key 2280 Slot for AI Accelerator;

1x M.2 B-key 3042/3052 Slot for 5G/4G LTE

Mini-PCIe

1x Mini-PCIe for LoRa module

Control & Indication

4x LEDs; 1x Buzzer; 1x Reset Button

HDMI

2 x HDMI 2.0

Wireless Communication

Wi-Fi 2.4/5.0 GHz(On-chip); BLE 5.0(On-chip);

USB LoRa®*/SPI LoRa®*

4G LTE/5G*

USB Zigbee*

Standards

EMC

ESD: EN61000-4-2, Level 3; EFT: EN61000-4-4, Level 2; Surge: EN61000-4-5, Level 2

Certification

CE, FCC, TELEC, RoHS, REACH

Device Specification

Ingress Protection

IP40

Temperature

Operating Temperature -20~65°C

Storage Temperature -40~85°C

Operating Humidity

10~95% RH

Reliability

SuperCAP UPS LTC3350 Module*

Hardware Watchdog: 1~255s

High Accuracy RTC

Security

Encryption Chip TPM 2.0*

ATECC608A*

Heat Dissipation

Fanless

Warranty

2 years

Production Lifetime

Until December 2036

Dimension(W x H x D) & Weight(Net)

197.5 mm x 155 mm x 67.5 mm, 1280g

Enclosure

6063 aluminum alloy heat sink, 5052 aluminum alloy enclosure

Mounting

DIN-rail/Wall

Statement

Options marked with * require additional purchase according to the bundle.

Hardware Overview

Application

With advanced features like object detection, object recognition, object tracking, OCR, and abnormal event detection with real-time alert triggers, this industrial-grade edge AI/IOT controller is designed to deliver exceptional performance in resource-constrained environments.

  • Manufacturing & Industrial Automation

With rich industrial interfaces, the controller integrates seamlessly with different sensors, PLCs, and machinery, enabling efficient process monitoring and control. It supports multiple communication protocols for real-time data acquisition and remote equipment management, fostering a smarter and more efficient factory.

  • AI-Powered Video Analytics & Surveillance

Integrated into NVR systems for real-time video analytics, including anomaly detection, object detection, crowd monitoring and behavior analysis, enhancing situational awareness and security efficiency.

  • Smart Transportation

Acts as an AI/IoT gateway for real-time processing of visual data from multiple sensors and camera feeds at the edge, enabling intelligent traffic flow analysis and smart parking management to enhance transportation monitoring management capabilities.

  • Smart Building

Integrates sensors and IoT devices to monitor and optimize building systems such as lighting, HVAC, and security. Uses AI for energy efficiency, predictive maintenance, and occupant comfort, enhancing building management.

  • Smart Retail

Create innovative smart retail solutions using AI-driven features like real-time visual product recognition, personalized shopping experiences, and advanced customer behavior analytics for optimized store operations.

Certification

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COO

Part List

reComputer Industrial R2146-10

x 1

Mounting Bracket

x 2

Bracket Screw

x 4

DIN-rail Clip

x 1

DC Power Female Jack to Screw Terminal Adapter

x 1

12V/3A Power Adapter (with 4 interchangeable adapter plugs)

x 1

15*2-pin Terminal Block Connector (Male)

x 1

120Ω Resistor

x 5

Wi-Fi/BLE Antenna

x 1

User Manual

x 1

reComputer Industrial R2146-10 - The Most Reliable and Powerful Raspberry Pi Edge AI/IOT Controller

SKU 100072278

Industrial-grade edge AI/IOT controller powered by Raspberry Pi CM5 with optional Hailo-8 AI acceleration (26 TOPS). Features 16GB RAM, 64GB eMMC, extensive industrial interfaces, versatile wireless options, fanless cooling, wide temperature range (-20°C to 65°C), and long-term production support. Engineered for dependable AI performance and seamless connectivity in demanding environments.

USD$811.66
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy