
Note:
Seeed Studio Tutorial of Al Kit with Raspberry Pi: From Zero to Hero
This course is designed to teach you how to harness the power of AI on the Raspberry Pi, with a focus on using an AI kit to perform computer vision tasks. You'll learn how to integrate AI into real-world IoT applications, from object detection and image classification to more complex visual recognition tasks.
We will guide you step-by-step through setting up your Raspberry Pi, using AI frameworks, and deploying these models in various practical scenarios.
Parameter | Description |
Hardware Specification | |
Product Series | R22xx-12 |
CPU | Raspberry Pi Compute Module 5, 2.4GHz quad-core 64-bit Arm Cortex-A76 |
AI Processor | Pre-installed 1x Hailo-8 M.2 AI Acceleration 26TOPS |
Operating System | Raspbian, Debian |
RAM | 8GB/16GB |
eMMC | 32GB/64GB |
System Specification | |
Power Input | DC 9V~36V, 2-pin Terminal Block |
PoE | 4 x PoE PSE |
Power Switch | No |
Reboot Switch | Yes |
Interface | |
Ethernet | 4 x 10/100/1000 Mbps(supports PoE PSE) |
1 x 10/100/1000 Mbps IEEE 802.3/802.3u | |
USB | 4 x USB-A 3.0 Host |
1 x USB-C 2.0 (For flashing OS & Debug) | |
RS485 | 2x RS485 (Isolated) |
RS232 | 1x RS232 (Isolated) |
CAN | 1x CAN FD (Isolated) |
DI | 4 x Isolated DI Ports |
Input Voltage: 5~24V DC | |
DO | 4 x Isolated DO Ports |
Output Voltage: <60V DC | |
SIM Card | 1x Nano SIM Card Slot |
M.2 Slot | 2x M.2 M-key 2280 Slot for NVMe SSD; 1x M.2 M-key 2280 Slot for AI Accelerator (Pre-installed 1x Hailo-8 M.2 AI Acceleration 26TOPS); 1x M.2 B-key 3042/3052 Slot for 5G/4G LTE |
Mini-PCIe | 1x Mini-PCIe for LoRa module |
|
|
LED | 4 x LED indicators |
Buzzer | 1 |
Reset Button | 1 |
Audio | 1x 3.5mm Audio |
HDMI | 2 x HDMI 2.0 |
Wireless Communication | |
Wi-Fi 2.4/5.0 GHz | On-chip Wi-Fi |
BLE 5.0 | On-chip BLE |
LoRa® | USB LoRa®*/SPI LoRa®* |
4G/5G Cellular | 4G LTE/5G* |
Zigbee | USB Zigbee* |
Standards | |
EMC | ESD: EN61000-4-2, Level 3 |
| EFT: EN61000-4-4, Level 2 |
| Surge: EN61000-4-5, Level 2 |
Certification | CE, FCC |
| TELEC |
| RoHS |
| REACH |
Ambient Conditions | |
Ingress Protection | IP40 |
Operating Temperature | -20~50 °C |
Operating Humidity | 10~95% RH |
Storage Temperature | -40~85 °C |
Others | |
Supercapacitor UPS | SuperCAP UPS LTC3350 Module* |
Hardware Watchdog | 1~255s |
RTC | High Accuracy RTC |
Security | Encryption Chip TPM 2.0* |
ATECC608A | |
Heat Dissipation | Fanless |
Warranty | 2 years |
Production Lifetime | Until January 2036 |
Statement | Options marked with * require additional purchase according to the accessories list. |
As an industrial-grade AI-powered NVR, the system supports advanced video analytics including object detection, recognition, tracking, OCR, and abnormal event detection. It is capable of processing up to 4× 1080p video streams at 30 FPS simultaneously at the edge.
With 4× Gigabit Ethernet ports supporting PoE plus an additional Gigabit Ethernet port, the device directly connects and powers IP cameras, enabling reliable perimeter protection, intrusion detection, loitering analysis, and unattended-site monitoring with low latency and high data privacy.
Designed for industrial environments, this AI NVR enables real-time video-based safety monitoring across production floors, workshops, and restricted zones. Typical applications include personnel presence detection, unsafe behavior recognition, PPE compliance monitoring, and anomaly detection near critical equipment. Its fanless thermal design, wide operating temperature range (–20 °C to 65 °C), and industrial-grade hardware ensure stable 24/7 operation in harsh factory environments, making it well suited for long-term visual monitoring where reliability is critical.
For warehouses and logistics centers, the system supports multi-camera deployment to analyze video streams from storage areas, loading docks, and transit corridors in real time. With multi-channel 1080p 30FPS video analytics, it enables intrusion detection, area occupancy monitoring, abnormal behavior recognition, and asset movement tracking. Edge-based AI processing reduces network bandwidth requirements and ensures fast response times, even in environments with limited or unstable connectivity.
In retail and commercial scenarios, the AI NVR provides local, real-time video analytics such as customer flow statistics, crowd density analysis, dwell-time detection, and abnormal event alerts. The combination of edge AI acceleration (26 TOPS) and PoE-powered multi-camera support allows efficient deployment in small to mid-sized stores without reliance on cloud computing. Local processing improves data privacy while delivering actionable insights for store operations and layout optimization.
Serving as a centralized AI video analytics node, the system supports intelligent monitoring of entrances, corridors, parking areas, and shared spaces. Applications include access-area surveillance, occupancy analysis, and after-hours anomaly detection. Its compact industrial design, DIN-rail and wall-mount support, and fanless operation enable flexible installation in building control cabinets, ensuring stable, low-maintenance operation in smart building deployments.
reComputer Industrial R22xx | x 1 |
Mounting Bracket | x 2 |
Bracket Screw | x 4 |
DIN-rail Clip | x 1 |
DC Power Female Jack to Screw Terminal Adapter | x 1 |
19V/4.7A Power Adapter (with 1x US AC plugs + 1x EU plugs ) x1 | x 1 |
11*2-pin Terminal Block Connector (Male) x1 | x 1 |
120Ω Resistor | x 5 |
Wi-Fi/BLE Antenna | x 1 |
User Manual | x 1 |
An industrial-grade AI-powered NVR built on Raspberry Pi CM5 equipped with a Hailo-8 AI accelerator delivering up to 26 TOPS. Featuring 4 Gigabit Ethernet ports with PoE PSE support plus an additional Gigabit Ethernet port, it enables high-bandwidth video streaming and simplified PoE deployment for IP cameras. Offers rich industrial I/O, flexible wireless connectivity, fanless thermal design, and a wide operating temperature range from –20 °C to 50 °C, ensuring reliable AI video analytics and continuous, stable operation in demanding scenarios.