
Note:
Jetson Nano 4GB System on Module | ||
Al Performance | Jetson Nano 4GB - 0.5 TOPS | |
GPU | NVIDIA Maxwel™ architecture with 128 NVIDIA CUDA® cores | |
CPU | Quad-core ARM Cortex-A57 MPCore processor | |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s | |
Video Encoder | 1x 4K30 | 2x1080p60 | 4x1080p30 | 4x720p60 | 9x720p30 (H.265 & H.264) | |
Video Decoder | 1x 4K60 | 2x 4K30 | 4x 1080p60 | 8x 1080p30 | 9x 720p60 (H.265 & H.264) | |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe 16G eMMc | |
Networking | Ethernet | 1x RJ-45 Gigabit Ethernet (10/100/1000M) |
I/O | USB | 4x USB 3.0 Type-A ; 1x Micro-USB port for device mode |
Camera | 2x CSI (2-lane 15pin) | |
Display | 1x HDMI Type A; 1x DP | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
Multifunctional Port | 1x 40-Pin Expansion header 1x 12-Pin Control and UART header | |
Power | 9-12V DC | |
Mechanical | Dimensions (W x D x H) | 130 mm x 120 mm x 58.5 mm (with case) |
Installation | Desk, wall-mounting | |
Operating Temperature | 0℃ ~ 60℃ | |
Note:
If use some GPIO libraries that causes floating voltage 1.2V~2V , GPIO issues on the carrier board could happen as the normal voltage should be 3V. This is a common situation on the carrier boards, for both the reComputer series and official Nvidia Jetson developer kit. Thus, aftersales / warrenty does not come into effect regarding this isssue. For further information, refer to NVIDIA official document.
reComputer J1020 v2 (System Installed) | x1 |
*We will not include a 3V RTC battery | |
A hand-sized edge AI box with 0.5 TFLOPs of power, built with the NVIDIA Jetson Nano 4GB production module. It features a rich set of IOs, an aluminum case, a passive heatsink, pre-built Jetpack 4.6.1, onboard 16 GB eMMC, 2x SCI, 4x USB 3, M.2 Key M, HDMI, and DP.