
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Compatible with the Jetson Orin NX module, offering up to 100 TOPS.
Equip with rich set of I/Os: 2x USB3.2, HDMI, Ethernet, M.2 Key M, M.2 Key E, mini-PCIe, 40-pin GPIO, etc
Support multiple wired and wireless commnucation including Wi-Fi and LTE
Pre-installed JetPack5.1.3, Linux OS BSP ready
Certification includes ROHS, CE, FCC, KC, UKCA, REACH
Production Lifetime: until at least 2032
Parameter | Description |
Hardware Spec | |
Product Series | reComputer J4011B |
Module | Jetson Orin NX 8GB |
AI performance | 70 TOPS |
GPU | 1024-core NVIDIA Ampere architecture GPU with 16 Tensor Cores |
GPU Max Frequency | 765 MHz |
CPU | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
CPU Max Frequency | 2 GHz |
Memory | 8GB 128-bit LPDDR5 102.4 GB/s |
DL Accelerator | 1x NVDLA v2 |
DLA Max Frequency | 614 MHz |
Vision Accelerator | 1x PVA v2 |
Storage | pre-installed 128GB NVMe SSD |
Video Encoder | 1x 4K60 (H.265) | 3x 4K30 (H.265) 6x 1080p60 (H.265) | 12x 1080p30 (H.265) |
Video Decoder | 1x 8K30 (H.265) 2x 4K60 (H.265) 4x 4K30 (H.265) 9x 1080p60 (H.265) 18x 1080p30 (H.265) |
Interfaces | |
Display | 1x HDMI 2.1 |
CSI | 2x CSI (2-lane 15pin) |
Networking | 1x Gigabit Ethernet (10/100/1000M) |
USB | 2x USB 3.2 Type-A (10Gbps); 1x USB2.0 Type-C (Device Mode) |
M.2 Key M | 1x M.2 Key M for SSD |
M.2 Key E | 1x M.2 Key E for Wi-Fi module* |
mini-PCIe | 1x mini-PCIe for LTE module* |
Fan | 1x JST 4pin Fan Connector(5V PWM) |
CAN | 1x CAN |
Multifunctional Port | 1x 40-Pin Expansion header; 1x 12-Pin Control and UART header |
RTC | RTC 2-pin, RTC socket (supports CR1220*) |
Power Supply | DC 9-19V via 5525 DC jack |
Standards | |
Certification | CE, FCC, KC,TELEC |
UKCA, REACH,RoHS | |
Ambient Conditions | |
Operating Temperature | -10~60 °C |
Others | |
Dimension | 130mm x120mm x 58.5mm |
Weight | 451.9g |
Warranty | 2 years |
Production Lifetime | Until 2032 |
Statement | Options marked with * require additional purchase |
NVIDIA Jetson Orin™ module | x1 |
Seeed carrier board (reComputer J401B) | x1 |
128GB NVMe SSD | x1 |
Aluminum heatsink with fan | x1 |
Aluminum case (black) | x1 |
Power Adapter(12V/5A) | x1 |
The reComputer J401B series is an iteration on reComputer Classic series. The reComputer J4011B with NVIDIA Jetson Orin NX 8GB modules is a powerful and compact edge AI device with rich interfaces: 2x USB 3.2, HDMI, Ethernet, M.2 Key E for Wi-Fi module, M.2 Key M for SSD, mini-PCIe for LTE module, CAN, 40-pin and more