
Dimension | 169mm x 120mm x 67mm |
Rated Voltage | 12V |
Max air flow | 62 CFM |
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8473308000 |
| COO | CHINA |
Heatsink | x1 |
Thermal Pad | x5 |
Screw | x4 |
reComputer J601 heatsink with fan provides powerful cooling for NVIDIA Jetson AGX Thor™ modules, ensuring module‘s performance in up to 60C ambient temerpature (with thermal grease).