
Product | reComputer Mini Carrier Board | |
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2242 SSD 128G NOT included) | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
I/O | USB | 2x USB 3.2 Type-A (10Gbps); 1x USB 2.0 Micro-B (Device Mode); 1x USB 3.2 Type-C (Host Mode); 1x USB 2.0 JST-5pin (Host Mode); |
UART | 1x UART 1x Debug Uart | |
Display | 1x DP 1.4 (included in Type-C conenctor) | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
Button | 1x Reset Button; 1x Recovery Button | |
Extension Port | 2x 60 pin High Speed Connector (For extension board) 1x 10 pin Power Connector (For extension board) | |
RTC | 1x RTC 2-pin | |
Power | 1 x XT30 Connector (12-54V DC) | |
Mechanical | Dimensions (W x D x H) | 56mm x 88mm x 17mm |
Weight | 80g (Without Extension) | |
Installation | Desk, wall-mounting | |
Operating Temperature | -10℃~50℃ | |
Warranty | 1 Year | |
reComputer Mini supports sensor-rich autonomy by integrating data from LiDAR (via Ethernet/CAN), 3D cameras (via USB/CSI), GPS, and IMU (via UART). Using AI models and algorithms like ORB-SLAM,A-LOAM, or Nav2, it performs sensor fusion, real-time localization, path planning, and obstacle avoidance. The low-latency processing on the Orin NX SoC allows autonomous systems to adapt to changing terrain or obstacles on the fly. Its wide voltage input and compact form factor make it suitable for mobile deployment, enabling robust, edge-level autonomy without external compute.
Learn more about sensor options compatible with reComputer Mini to get started.
For building real-time object detection, localization, and multi-object tracking, Jetson Orin NX incorporates the NVIDIA Multi-Standard Video Decoder, running YOLOV8/YOLO11 AI models to process high-resolution video input from RGB or infrared cameras connected via MIPI CSI or USB. This enables deployment in UAVs/UGVs for dynamic environments where identifying and following object, and assets is critical—without relying on cloud computation. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.
Seeed Carrier Board (reComputer Mini) | x1 |
XT30 to DC power connector | x1 |
Micro USB cable | x1 |
reComputer Mini is an 80g mission carrier board compatible with NVIDIA Jetson Orin Nano/Orin NX, built for UAV and UGV applications. It delivers up to 100 TOPS of AI performance for autonomous navigation, obstacle avoidance, and object detection. Supporting a wide range of sensors —RGB, infrared, LiDAR, 3D, and more— it combines extension board to connect with flight controllers via UART, Ethernet, and CAN. With 4S–14S battery input and external 5G/4G module, it enables real-time, responsive deployment in the field