
Parameter | Description | |||
Hardware Spec | ||||
Product Series | R1000 | |||
CPU | Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz | |||
Operating System | SenseCAP Gateway OS | |||
RAM | 4GB | |||
eMMC | 32GB | |||
System Spec | ||||
Input | 2-pin Terminal Block | |||
PoE | IEEE 802.3af Standard 12.95W PoE | |||
Supply Voltage(AC/DC) | 12~24V AC/9~36V DC | |||
Overvoltage Protection | 40V | |||
Power Consumption |
| |||
Power Switch | No | |||
Reboot Switch | Yes | |||
Interface | ||||
Ethernet | 1 x 10/100/1000 Mbps (supports PoE) | |||
1 x 10/100 Mbps IEEE802.3/802.3u | ||||
USB | 2 x USB-A 2.0 Host | |||
1 x USB-C 2.0 (For flashing OS) | ||||
RS485 | 3 x 3-pin Terminal Block (isolated) | |||
HDMI | 1 x HDMI 2.0 | |||
SIM Card Slot | supports Standard SIM Card | |||
M.2 Slot | supports M.2 NVMe SSD | |||
LED | 6 x LED indicators | |||
Buzzer | 1 | |||
Reset Button | 1 | |||
Wireless Communication | ||||
LoRa® | SPI LoRa® | |||
Long Range Gateway Chip | SX1302 | |||
Channel | 8 | |||
LoRaWAN® Protocol | V1.1.0 Class A/Class B/Class C | |||
Frequency | 863-870MHz | |||
Frequency Plan | EU868/IN865/RU864 | |||
Long Range Sensitivity
| -125dBm @125K/SF7 | |||
-139dBm @125K/SF12 | ||||
Long Range TX Power | Up to 26 dBm | |||
Antenna | Long Range: 3dBi External Antenna with Base | |||
Wi-Fi | Support 2.4 GHz/5GHz | |||
Antenna | Wi-Fi & BLE Antenna | |||
4G Cellular | 4G LTE* | |||
4G Band | LTE-FDD:B1/B3/B7/B8/B20/B20A/B38/B40/B41(4G) WCDMA:B1/B8(3G) GSM/EDGE:B3/B8(2G) | |||
Antenna | LTE Antenna | |||
Standards | ||||
EMC | ESD: EN61000-4-2, Level 3 | |||
EFT: EN61000-4-4, Level 2 | ||||
Surge: EN61000-4-5, Level 2 | ||||
Certification | CE, FCC | |||
RoHS | ||||
Mechanical | ||||
Dimension(W x H x D) | 130 mm x 93 mm x 49.6 mm | |||
Enclosure | 6061 Aluminum Alloy Casing with Transparent PC Side Panels | |||
Mounting | DIN-rail/Wall | |||
Weight(Net) | R1225:750g ;R1225 with 4G module:800g |
| ||
Ambient Conditions | ||||
Ingress Protection | IP40 | |||
Operating Temperature | -30~70 °C | |||
Operating Humidity | 10~95% RH | |||
Storage Temperature | -40~80 °C | |||
Others |
| |||
Supercapacitor UPS | SuperCAP UPS LTC3350 Module | |||
Hardware Watchdog | 1~255s | |||
RTC | High Accuracy RTC | |||
Security | Encryption Chip TPM 2.0* | |||
ATECC608A | ||||
Heat Dissipation | Fanless | |||
Warranty | 2 years | |||
Production Lifetime | Until at leaset December 2030 | |||
Statement | Options marked with * require additional purchase according to the accessories list. | |||
The reComputer R1225 have 4GB RAM for processing numerous data points efficiently, along with multiple isolated RS485 channels, versatile interfaces and various wireless communication protocols.
Mini-PCIe1 Slot:Supports 4G LTE, USB Zigbee modules.
Mini-PCIe2 Slot: Pre-installed SPI LoRa® module
3x RS485 (isolated) Supports serial communication with isolation for enhanced safety.
1x 10M/100M/1000M Ethernet: Supports Power over Ethernet (PoE) for convenient power delivery over the network cable.
1x 10M/100M Ethernet: Ethernet port for standard network connectivity.
1x HDMI 2.0HDMI port for high-definition video output.
2x Type-A USB 2.0: Standard USB ports for connecting peripherals or storage devices.
1x Type-C USB 2.0: USB- port primarily used for updating the operating system and possibly other functions.
1x SIM Card Slot: Slot for inserting a SIM card, typically used for cellular network connectivity.
1x M.2 Slot: Slot for M.2 expansion cards, allowing for additional functionality or SSD storage option.
This hardware configuration offers a diverse range of connectivity options and expansion possibilities, suitable for various applications requiring communication, networking, and peripheral connections.
reComputer R1225 - LoRaWAN gateway | x 1 |
DIN-rail clip | x 1 |
Screw Pack | x 1 |
DC Power Female Jack to Screw Terminal Adapter | x 1 |
3-pin Terminal Block Connector(Male) | x 3 |
Wi-Fi & BLE Antenna | x 1 |
LoRa Antenna | x 1 |
120Ω Resistor | x 5 |
User Manual | x 1 |
reComputer R1225 is a powerful and flexible industry Raspberry Pi IoT LoRaWAN gateway & controller, CM4-powered, with AI capabilities. With 3*RS485, dual-ethernets, BACnet, and Modbus support, equipped with all the necessary features that a robust and reliable industrial edge IoT device needs. With compatibility with AI NPU accelerator, it's a perfect fit for remote access control, especially BMS, BAS, and iBMS.