
Parameter | Description | |
Hardware Spec | ||
Product Series | R1000 | |
CPU | Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz | |
Operating System | SenseCAP Gateway OS | |
RAM | 4GB | |
eMMC | 32GB | |
System Spec | ||
Input | 2-pin Terminal Block | |
PoE | IEEE 802.3af Standard 12.95W PoE | |
Supply Voltage(AC/DC) | 12~24V AC/9~36V DC | |
Overvoltage Protection | 40V | |
Power Consumption |
| |
Power Switch | No | |
Reboot Switch | Yes | |
Interface | ||
Ethernet | 1 x 10/100/1000 Mbps (supports PoE) | |
1 x 10/100 Mbps IEEE802.3/802.3u | ||
USB | 2 x USB-A 2.0 Host | |
1 x USB-C 2.0 (For flashing OS) | ||
RS485 | 3 x 3-pin Terminal Block (isolated) | |
HDMI | 1 x HDMI 2.0 | |
SIM Card Slot | supports Standard SIM Card | |
M.2 Slot | supports M.2 NVMe SSD | |
LED | 6 x LED indicators | |
Buzzer | 1 | |
Reset Button | 1 | |
Wireless Communication | ||
LoRa® | SPI LoRa® | |
Long Range Gateway Chip | SX1302 | |
Channel | 8 | |
LoRaWAN® Protocol | V1.1.0 Class A/Class B/Class C | |
Frequency | 902~928MHz | |
Frequency Plan | US915/AU915/AS923/KR920 | |
Long Range Sensitivity | -125dBm @125KHz/SF7 | |
-139dBm @125KHz/SF12 | ||
Long Range TX Power | Up to 26 dBm | |
Antenna | Long Range: 3dBi External Antenna with Base | |
Wi-Fi | Support 2.4 GHz/5GHz | |
Antenna | Wi-Fi & BLE Antenna | |
4G Cellular | 4G LTE* | |
4G Band | LTE-FDD: B2/4/5/12/13/14/66/71 WCDMA: B2/4/5 | |
Antenna | LTE Antenna | |
Standards | ||
EMC | ESD: EN61000-4-2, Level 3 | |
EFT: EN61000-4-4, Level 2 | ||
Surge: EN61000-4-5, Level 2 | ||
Certification | CE, FCC | |
RoHS | ||
Mechanical | ||
Dimension(W x H x D) | 130 mm x 93 mm x 49.6 mm | |
Enclosure | 6061 Aluminum Alloy Casing with Transparent PC Side Panels | |
Mounting | DIN-rail/Wall | |
Weight(Net) | R1225:750g ;R1225 with 4G module:800g | |
Ambient Conditions | ||
Ingress Protection | IP40 | |
Operating Temperature | -30~70 °C | |
Operating Humidity | 10~95% RH | |
Storage Temperature | -40~80 °C | |
Others |
| |
Supercapacitor UPS | SuperCAP UPS LTC3350 Module | |
Hardware Watchdog | 1~255s | |
RTC | High Accuracy RTC | |
Security | Encryption Chip TPM 2.0* | |
ATECC608A | ||
Heat Dissipation | Fanless | |
Warranty | 2 years | |
Production Lifetime | Until at leaset December 2030 | |
Statement | Options marked with * require additional purchase according to the accessories list. | |
The reComputer R1225 have 4GB RAM for processing numerous data points efficiently, along with multiple isolated RS485 channels, versatile interfaces and various wireless communication protocols.
Mini-PCIe1 Slot:Supports 4G LTE, USB Zigbee modules.
Mini-PCIe2 Slot: Pre-installed SPI LoRa® module
3x RS485 (isolated) Supports serial communication with isolation for enhanced safety.
1x 10M/100M/1000M Ethernet: Supports Power over Ethernet (PoE) for convenient power delivery over the network cable.
1x 10M/100M Ethernet: Ethernet port for standard network connectivity.
1x HDMI 2.0HDMI port for high-definition video output.
2x Type-A USB 2.0: Standard USB ports for connecting peripherals or storage devices.
1x Type-C USB 2.0: USB- port primarily used for updating the operating system and possibly other functions.
1x SIM Card Slot: Slot for inserting a SIM card, typically used for cellular network connectivity.
1x M.2 Slot: Slot for M.2 expansion cards, allowing for additional functionality or SSD storage option.
This hardware configuration offers a diverse range of connectivity options and expansion possibilities, suitable for various applications requiring communication, networking, and peripheral connections.
reComputer R1225 - LoRaWAN gateway | x 1 |
DIN-rail clip | x 1 |
Screw Pack | x 1 |
DC Power Female Jack to Screw Terminal Adapter | x 1 |
3-pin Terminal Block Connector(Male) | x 3 |
Wi-Fi & BLE Antenna | x 1 |
LoRa Antenna | x 1 |
120Ω Resistor | x 5 |
User Manual | x 1 |
reComputer R1225 is a powerful and flexible industry Raspberry Pi IoT LoRaWAN gateway & controller, CM4-powered, with AI capabilities. With 3*RS485, dual-ethernets, BACnet, and Modbus support, equipped with all the necessary features that a robust and reliable industrial edge IoT device needs. With compatibility with AI NPU accelerator, it's a perfect fit for remote access control, especially BMS, BAS, and iBMS.