
| Parameter | Description | |
| Hardware Specification | ||
| reComputer RK3576 | reComputer RK3588 | |
| SKU | 4GB RAM:100062096 8GB RAM:100052518 16GB RAM:100042341 | 8GB RAM:100071234 16GB RAM:100086238 |
| SOC | Rockchip RK3576 | Rockchip RK3588 |
| CPU | 4x [email protected] 4x [email protected] | 4x [email protected] 4x [email protected] |
| GPU | ARM Mali-G52 MC3 | ARM Mali-G610 MC4 |
| NPU | INT8@6TOPS; Supporting INT4/8/16/FP16/BF16/TF32 mixed operations | |
| Operating System | Pre-installed: Armbian OS Supported: Debian, Ubuntu Customization: Android (subject to BSP adaptation), Yocto BSP | |
| RAM | LPDDR5: 4GB/8GB/16GB | LPDDR5: 8GB/16GB/32GB |
| Storage | None | Optional 256GB eMMC* |
| System Specification | ||
| Power Input | 9V-19VDC | |
| PoE (as powered device) | 1x PoE PD* | |
| Button | 1x Power; 1x Recovery; 1x MaskROM | |
| Interface | ||
| Ethernet | 1x Gigabit Ethernet 1x Gigabit Ethernet with PoE support* | 1x 2.5 Gigabit Ethernet 1x 2.5 Gigabit Ethernet with PoE support* |
| USB | 1x Type A USB 3.0 3x Type A USB 2.0 1x Type C for OTG & DP | 4x Type A USB 3.0 1x Type C for OTG & DP |
| GPIO | 1× 40-pin Expansion Header | |
| Mini PCIe | 1× miniPCIe Slot | |
| MIPI CSI | 2× 4-lane MIPI CSI (22-pin) | |
| MIPI DSI | 1× 4-lane MIPI DSI (22-pin) | |
| HDMI Input | None | 1× HDMI 2.0 |
| HDMI Output | 1× HDMI 2.1 | 2× HDMI 2.1 |
| SIM Card | 1x nano SIM Card Slot | |
| SD Card | 1 x microSD card slot | |
| M.2 Slot | 1x M.2 Key M 2280 slot (PCIe 2.1x 1), supporting either an NVMe SSD or an AI accelerator | 1× M.2 Key M 2280 (PCIe 3.0 ×4); 1× M.2 Key M 2242 (PCIe 2.1 ×1), supporting either an NVMe SSD or an AI accelerator |
| LED | 1x Power; 1x Status; 1x User | |
| Buzzer | 1 | None |
| Audio | 1x 3.5mm Headphone Jack with Microphone Input | |
| Wireless Communication | ||
| Wi-Fi | Onboard WiFi6 & BT5.4 with FPC Antenna | |
| BLE | ||
| LoRa | USB LoRa®*/SPI LoRa®* | |
| Wi-Fi HaLow | SPI Wi-Fi HaLow* | |
| 4G/5G Cellular | 4G LTE* | |
| Standards | ||
| Certification | CE, FCC | |
| TELEC | ||
| RoHS | ||
| REACH | ||
| KC | ||
| EUDOC, UKDOC | ||
| Ambient Conditions | ||
| Operating Temperature | 0~60°C | 0~55°C |
| Storage Temperature | -20~90 °C | -20~90 °C |
| Operating Humidity | 10~95% RH | 10~95% RH |
| Others | ||
| RTC | 1x 2PIN | 1x 2PIN |
| Dimensions | 122 × 92 × 54mm | 122 × 92 × 54mm |
| Heat Dissipation | Heatsink with Fan | |
| Warranty | 1 year | |
| Production Lifetime | Until January 2036 | |
| Statement | Options marked with * require additional purchase according to the accessories list. | |
reComputer RK3576-30 | x1 |
12V/3A Power Adapter (with 1x US/EU/UK/AU Plugs) | x1 |
32GB microSD Card | x1 |
User Manual | x1 |