
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Jetson Modules Performance with Super Mode
Module | ||
| reComputer Robotics J3011 | |
Applications Processor(AP) | NVIDIA Jetson Orin™ Nano 8GB | |
AI Performance | Orin Nano 8GB – 67 TOPS (MAXN) | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | |
GPU Max Frequency | 1020 MHz (MAXN_SUPER) | |
CPU | 6-core Arm® Cortex®-A78AE | |
CPU Max Frequency | 1.7 GHz (MAXN_SUPER) | |
Memory | 8GB 128-bit wide LPDDR5 DRAM(up to 68GB/s; 102 GB/s MAXN_SUPER) | |
Power | 7W - 15W - 25W | |
Video Encode | 1080p30 supported by 1-2 CPU cores | |
Video Decode | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) | |
CSI camera | Up to 4 cameras (8 via virtual channels) 8 lanes MIPI CSI-2 D-PHY 2.1 (up to 20Gbps) | |
Mechanical | 69.6mm x 45mm 260-pin SO-DIMM connector | |
Carrier Board | ||||
Storage | 1x M.2 KEY M PCIe | |||
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module | ||
M.2 KEY B | 1x M.2 Key B for 5G module | |||
Ethernet | 2x RJ-45 Gigabit Ethernet | |||
I/O | USB | 6x USB 3.2 Type-A (5Gbps) 1x USB 3.0 Type-C (Host/DP 1.4) 1x USB 2.0 Type-C (Device Mode Only for Reflash/Debug) | ||
CAN | 2x CAN0 (XT30(2+2)) 3x CAN1 (4-Pin GH-1.25 Header) | |||
Display | 1x DP1.4 (Type C Host) | |||
UART | 1 x UART 4-Pin GH-1.25 Header | |||
I2C | 2x I2C 4-Pin GH-1.25 Header | |||
Fan | 1x 4-Pin Fan Connector (5V PWM) 1x 4-Pin Fan Connector (12V PWM) | |||
Extension Port | 1x Camera Expansion Header (for GMSL2 board, not included) | |||
RTC | 1x RTC 2-pin 1x RTC Socket | |||
LED | 3x LED (PWR, ACT and User LED) | |||
Pinhole Button | 1x PWR 1x RESET | |||
DIP Switch | 1x REC | |||
Antenna Hole | 5x Antenna Hole | |||
Power | 19-54V XT30(2+2) (XT30 to 5525 DC Jack Cable included) | |||
Jetpack Version | Jetpack 6.2 | |||
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 66mm | ||
Weight | 1100g | |||
Installation | Desk, Wall-mounting | |||
Operating Temperature | -20℃~60℃ (25W Mode) -20℃~55℃ (MAXN Mode) (with reComputer Robotics heat sink with fan) | |||
Warranty | 2 Years | |||
Certification(Pending) | RoHS, REACH, CE, FCC, KC | |||
Jetson Platform Services provide a platform to simplify development, deployment and management of Edge AI applications on NVIDIA Jetson like BEV sensing demo with 4 USB cameras.
Such as AMR, smart retail, industrial automation, and video surveillance, smart video analysis scenario
The NVIDIA Isaac™ platform delivers the NVIDIA® CUDA®-accelerated libraries, application frameworks, and AI models you need to create autonomous mobile robots (AMRs), arms and manipulators, humanoids, and more.
Items | Quantity |
Jetson Orin™ Nano 8GB module | x 1 |
Seeed Carrier Board (reComputer Robotics J401) | x 1 |
128GB NVMe SSD | x 1 |
Aluminum Case and Heatsink with Fan | x 1 |
USB Cable; Type A to Type C | x 1 |
XT30 to DC cable | x1 |
User Manual | x 1 |
The reComputer Robotics J3011 is a compact, high-performance edge AI box designed for advanced robotics development. Compatible with NVIDIA® Jetson™ Orin™ modules in Super/MAXN mode, it delivers up to 67 TOPS of AI performance, leveraging up to 1.7x improvement over its predecessor. Pre-installed with JetPack 6.2 and Linux BSP, it ensures seamless deployment, serving as a powerful robotic brain capable of processing complex data from various sensors.