
| Module Specifications | |
| Product | reComputer Rugged J3011 |
| Module | NVIDIA Jetson Orin™ Nano 8GB |
| AI Performance | Orin Nano 8GB – 40 TOPS |
| GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
| GPU Max Frequency | 625 MHz |
| CPU | 6-core Arm® Cortex®-A78AE |
| CPU Max Frequency | 1.5 GHz |
| Memory | 8GB 128-bit wide LPDDR5 DRAM (up to 68GB/s) |
| Power | 7W - 15W |
| Video Encode | 1080p30 supported by 1-2 CPU cores |
| Video Decode | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
| Mechanical | 69.6mm x 45mm 260-pin SO-DIMM connector |
| Box Specifications | ||
| Storage | 1x M.2 KEY M PCIe (128G SSD included) | |
| Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module (WiFi Module Included) |
| M.2 KEY B | 1x M.2 Key B for 5G module | |
| SIM | 1x Nano-SIM slot | |
| Ethernet | 5x RJ-45 Gigabit Ethernet (4x PSE, all M12) | |
| I/O | USB | 4x USB 3.0 Type-A (5Gbps) 1x USB 3.0 Type-C (Recovery) 1x USB 2.0 Type-C (Debug) |
| CAN | 2x CAN (M12) | |
| Display | 1x HDMI | |
| DI/DO | 2x DI, 2x DO (M12) | |
| Serial | 1x RS-232/422/485 (M12) | |
| RTC | 1x RTC 2-pin 1x RTC Socket (CR1220 Battery Included) | |
| LED | 2x LED (PWR, SSD) | |
| Button | 1x Recovery 1x RESET | |
| Antenna Hole | 4x Antenna Hole | |
| Power | 19-48V M12 A-code connector | |
| Jetpack Version | Jetpack 5.1.3 | |
| Mechanical | Dimensions (W x D x H) | 210mm*190mm*95mm (Bottom Panel is 250mm * 210mm) |
| Weight | 3.5kg | |
| Installation | Desk, Wall-mounting | |
| Operating Temperature | -20℃~60℃ (15W Mode) | |
| Warranty | 2 Years | |
| Certification (Pending) | RoHS, CE, FCC | |
Outdoor video analytics
For outdoor video analytics and monitoring, equipment must operate reliably outdoors despite constant exposure to UV radiation, moisture, temperature fluctuations, and mechanical vibration. With its IP66-rating enclosure, reComputer Rugged can be used in outdoor environments for such purposes. Paired with computing power of NVIDIA Jetson Orin modules, reComputer Rugged J30 is a powerful edge AI gateway for remote monitoring stations.
Autonomous Logistics
Outdoor AMRs are increasingly deployed in urban and facility management environments to perform autonomous security patrols and last-mile delivery services. These multi-purpose robots are designed to navigate seamlessly through both indoor and outdoor environments. Therefore they need reComputer Rugged with NVIDIA® Jetson Orin™ as brain of AI-powered navigation systems that combine LiDAR, ultrasonic sensors, cameras, and GPS to map complex environments and avoid pedestrians, vehicles, and obstacles in real-time.
| HSCODE | 8471419000 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
| Jetson Orin™ Nano 8GB module | x 1 |
| Seeed Carrier Board (reComputer Rugged J401) | x 1 |
| 128GB NVMe SSD | x 1 |
| Aluminum Case and Heatsink | x 1 |
| Waterproof USB Cable; Type A to Type A | x 1 |
| M12 A-code Power Cable | x 1 |
| M12 A-code 8-pin Cable | x 1 |
| M12 X-code to RJ45 Cable | x 1 |
| Terminal Block female | x 1 |
| Terminal Block male | x 1 |
| DC Power cable | x 1 |
| USB Type-C to Type-A Cable | x 1 |
| User Manual | x 1 |
reComputer Rugged J3011 is a ruggedized edge box powered by NVIDIA® Jetson Orin™ Nano 8GB with IP66 rating. It is equipped with M12 and sealed connectors, providing IOs such as USB, Ethernet (including PSE), CAN, RS-232/422/485 and DI/DO. It has M.2 Key B slot for 5G modules, making it ideal to be used in ruggedized applications, such as AMR, robotics, agriculture, industrial and maritime applications. It can be directly used in 48V systems and has interfaces for most common sensors.
[Discount on First 5 Only] From the 6th unit onward, the original price will apply.