
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Built for developers, the reComputer Super J3011 is an enhanced upgrade over the reComputer J3011. It takes edge AI development further with key enhancements: dual GbE (RJ45) ports, LTE, 4x Mipi-CSI for Camera, and full support for MAXN Mode.
reComputer Super J3011 | ||
Applications Processor(AP) | NVIDIA Orin™ Nano 4GB | NVIDIA Orin™ Nano 8GB |
AI Performance | Orin Nano 4GB – 34 TOPS(MAXN_SUPER) | Orin Nano 8GB – 67 TOPS(MAXN_SUPER) |
GPU | 512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores |
GPU Max Frequency | 1020 MHz (MAXN_SUPER) | |
CPU | 6-core Arm® Cortex®-A78AE | |
CPU Max Frequency | 1.7 GHz (MAXN_SUPER) | |
Memory | 4GB 64-bit wide LPDDR5 DRAM(up to 34GB/s; 51 GB/s MAXN_SUPER) | 8GB 128-bit wide LPDDR5 DRAM(up to 68GB/s; 102 GB/s MAXN_SUPER) |
Power | 7W - 10W - 25W | 7W - 15W - 25W |
Video Encode | 1080p30 supported by 1-2 CPU cores | |
Video Decode | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) | |
CSI camera | Up to 4 cameras (8 via virtual channels***) 8 lanes MIPI CSI-2 D-PHY 2.1 (up to 20Gbps) | |
Mechanical | 69.6mm x 45mm 260-pin SO-DIMM connector | |
Carrier Board | ||
Storage | 1x M.2 KEY M PCIe (M.2 NVMe 2280 SSD 128G included) | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
Mini PCIe | 1x mini-PCIe for LTE 4G module | |
Ethernet | 2x RJ45 Gigabit Ethernet | |
I/O | USB | 4x USB 3.2 Type-A (5Gbps); 1x USB 2.0 Type-C (Device Mode/Debug); |
Camera | 4x mipi CSI(2-lane 15-Pin) | |
CAN | 1 x CAN(4-Pin Header) | |
Display | 1x HDMI 2.1 | |
Fan | 1x 4-Pin 1.25mm Fan Connector (5V PWM) 1x 4-Pin 2.54mm Fan Connector (12V PWM) | |
Extension Port | 1x 40-Pin extension header 1x 12-Pin control and UART header | |
RTC | 1x RTC 2-pin 1x RTC Socket | |
LED | 2x LED(PWR and ACT) | |
Button | 1x PWR 1x RESET | |
Switch | 1x REC | |
Antenna hole | 4x Antenna Hole | |
Power | 12-19V 5525 Barrel DC Jack | |
Jetpack Version | Jetpack 6.2 | |
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 66mm |
Weight | 1110g | |
Installation | Desk, Wall-mounting | |
Operating Temperature | -20℃~65℃ | |
Warranty | 2 Years | |
Certification | RoHS,REACH,CE,FCC,UKCA, KC | |
Jetson Orin™ Nano 8GB module | x 1 |
Seeed Carrier Board (reComputer Super J401) | x 1 |
128GB NVMe SSD | x 1 |
Aluminum Case and Heatsink with Fan | x 1 |
USB Cable; Type A to Type C | x 1 |
User Manual | x 1 |
The reComputer Super J3011 is an open-source, high-performance Edge AI computer powered by the Jetson™ Orin™ Nano 8GB platform. Delivering up to 67 TOPS in Super MAXN mode (supporting JP7.2), it is engineered to drive advanced AI models and frameworks. Built for rapid development and production, the system features a wide operating temperature range (-20°C to 65°C), robust wireless connectivity (Wi-Fi, Bluetooth, LTE), and dual Gigabit Ethernet ports.