
Built for developers, the reComputer Super J401 is an enhanced upgrade over the reComputer J401. It takes edge AI development further with key enhancements: dual GbE (RJ45) ports, LTE, 4x Mipi-CSI for Camera, and full support for MAXN Mode.
Carrier Board | ||
Storage | 1x M.2 KEY M PCIe for SSD | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
Mini PCIe | 1x mini-PCIe for LTE 4G module | |
Ethernet | 2x RJ45 Gigabit Ethernet | |
I/O | USB | 4x USB 3.2 Type-A (5Gbps); 1x USB 2.0 Type-C (Device Mode/Debug); |
Camera | 4x mipi CSI(2-lane 15-Pin) | |
CAN | 1 x CAN(4-Pin Header) | |
Display | 1x HDMI 2.1 | |
Fan | 1x 4-Pin 1.25mm Fan Connector (5V PWM) 1x 4-Pin 2.54mm Fan Connector (12V PWM) | |
Extension Port | 1x 40-Pin extension header 1x 12-Pin control and UART header | |
RTC | 1x RTC 2-pin 1x RTC Socket | |
LED | 2x LED(PWR and ACT) | |
Button | 1x PWR 1x RESET | |
Switch | 1x REC | |
Power | 12-19V 5525 Barrel DC Jack | |
Mechanical | Dimensions (W x D x H) | 71mm x 136mm x 8.5mm |
Weight | 155.8g | |
Installation | Desk(Copper column include) | |
Operating Temperature | -20℃~65℃(25W Mode) -20℃~60℃(MAXN Mode) | |
Warranty | 2 Years | |
Certification | RoHS,REACH,CE,FCC,KC | |
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
Seeed Carrier Board (reComputer Super J401) | x1 |
SIM Board | x1 |
M3 Stud | x5 |
M3 Screw | x5 |
The reComputer Super J401 is an open-source, high-performance Edge AI carrier board powered by the Jetson™ Orin™ platform. Delivering up to 157 TOPS in Super MAXN mode (supporting JP7.2), it is engineered to drive advanced AI models and frameworks. reComputer Super J401 supports Orin NX 16GB/8GB and Orin Nano 8GB/4GB modules.