Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Build the most powerful embedded AI platform: Compatible with the Jetson AGX Orin module, offering up to 275 TOPS—8 times more than Jetson AGX Xavier. Power is configurable between 15W and 60W.
  • Advanced Vision AI Capabilities: Supports 8K60 and 3x4K60 video decoding. Features 16 lanes of MIPI CSI-2, with an optional GMSL extension board supporting up to 8 GMSL cameras.
  • Extensive Connectivity:including Gigabit Ethernet, 10G Ethernet, USB 3.1, M.2 Key E, Key B, and Key M. CAN and RS232/422/485 are supported for connecting to industrial devices and sensors.
  • Wide Operating Range: Operates reliably across a temperature range of -25°C to +60°C and an input voltage range of 12-36V DC.
  • Support Jetpack 6: BSP ready for developing your custom system image, leverage Jetson Platform Service for end to end workflow.

Specification

Compatible with Jetson AGX Orin Module

AI Performance

Jetson AGX Orin 64GB, 275 TOPS

Jetson AGX Orin 32GB, 200 TOPS

GPU

NVIDIA Ampere architecture with 2048 NVIDIA® CUDA®cores and 64 Tensor cores

1792-core NVIDIA Ampere architecture GPU with 56 Tensor Cores

CPU

12-core Arm Cortex-A78AE v8.2 64-bit CPU

3MB L2 + 6MB L3

8-core Arm® Cortex®-A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3

DL Accelerator

2x NVDLA v2.0

Vision Accelerator

PVA v2.0

Memory

64GB 256-bit LPDDR5 204.8GB/s

32GB 256-bit LPDDR5 204.8GB/s

Storage

64GB eMMC 5.1

Video Encode

2x 4K60 | 4x 4K30 | 8x 1080p60 | 16x 1080p30 (H.265)

1x 4K60 (H.265) | 3x 4K30 (H.265) | 6x 1080p60 (H.265) |12x 1080p30 (H.265)

Video Decode

1x 8K30 | 3x 4K60 | 6x 4K30 | 12x 1080p60 | 24x 1080p30 (H.265)

1x 8K30 (H.265) | 2x 4K60 (H.265) | 4x 4K30 (H.265) | 9x 1080p60 (H.265) | 18x 1080p30 (H.265)

Power

15W-60W

Carrier Board

Storage

1x M.2 Key M (PCIE 4.0)

Networking

Ethernet

1 x LAN0 RJ45 GbE(10/100/1000Mbps)

1 x LAN1 RJ45 10GbE(10000Mbps)

M.2 Key E

1x M.2 Key E for WiFi/Bluetooth module

M.2 Key B

1x M.2 Key B (3042/3052) support 4G/5G (Module not included)

Mini PCIE

1x Mini PCIe for LoRaWAN®/4G/Series Wireless (Module not included)

I/O

USB

3x USB3.1;

1x USB3.1 Type C(Host mode),

1x USB2.0 Type C(Device mode),

DI/DO

4x DI,4x DO,3x GND_DI,2x GND_DO,1x GND_ISO,1x CAN

1x RS232/RS422/RS485

Display

1x HDMI 2.1 Type A 7680x4320

SATA

2x SATA III 6.0Gbps) at 30 Hz

SIM

1x Nano SIM card slot

Button

Reset Button, Recovery Button

Fan

1x Fan connectors (5V PWM)

TPM

1x TPM 2.0 connector (Module not included)

RTC

1x RTC socket (CR1220 included)

1x RTC 2-pin

Expansion

Camera (For GMSL Extension Board)

2x Expansion connector (8 lanes for each connector)

PCIE

1x PCIE

Power

Power Supply

DC 12V-36V Terminal block 2 pin

Power Adapter

24V/5A Power Adapter(Without power cord)

Mechanical

Dimensions (W x D)

176 x 163mm (Module not included)

Operating Temerature

-20~60℃

Weight

225g (Module not included)

Hardware Overview

Application

Application Field

  • Autonomous Mobile Robot (AMR)
  • AI Video Analytics
  • Generative AI

AI Robot Development

With AGX Orin module, this most powerful embedded AI system lets you create advanced robotics and edge AI applications for manufacturing, logistics, and healthcare. It’s the most powerful embedded system, pushing the limits of AI robotics. The Isaac robotics platform offers NVIDIA-accelerated systems, libraries, and generative AI models to enhance AI perception, manipulation, and simulation in robotics.

Learn about Isaac robotics platform.

 

Vision AI

Jetson AGX Orin supports real-time video analytics with up to 23 1080P streams simultaneously. NVIDIA Metropolis, an application framework that combines visual data and AI, equips developers with the tools and ecosystem to enhance operational efficiency and safety across diverse industries.

Learn about NVIDIA Metropolis

Generative AI at the Edge

Jetson AGX Orin offers unmatched AI compute power, large unified memory, and comprehensive software stacks, making it the ideal platform for energy-efficient generative AI applications. It supports fast inference for any generative AI model based on the transformer architecture and leads in edge performance according to MLPerf benchmarks. Quickly deploy generative AI models on text generation, multimodal models, image generation via jetson-examples.

Try Jetson Examples.

Certification

HSCODE8543909000
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

reServer Industrial J501 Carrier Board for Jetson AGX Orin

x1

Power Adapter AC Power Brick 120W

(Power cable not included)

x1

Terminal Connector 20pin

x1

2-Pin Terminal Block Power Connector

x1

FAQ

Jetson Nano carrier boards are designed for entry-level edge AI, so they typically offer basic I/O, fewer high-speed camera lanes, and lower power delivery suitable for 5-10 W modules. Jetson AGX Orin carrier boards are built for much higher performance (up to 275 TOPS) with more robust power, multiple high-bandwidth camera interfaces, 10G networking, and richer PCIe expansion. As a result, AGX Orin boards are better suited for complex robotics, multi-sensor fusion, and heavy AI workloads, while Nano boards are aimed at cost-sensitive or simpler vision applications.
Start from your application's I/O needs: number of cameras (CSI/FAKRA), network interfaces (1GbE/10GbE), storage (M.2, NVMe), and industrial interfaces such as CAN or RS-232/485. For industrial and robotics projects that need 10G Ethernet and wide connectivity (Wi-Fi/4G/5G/LoRaWAN), a carrier like the reServer Industrial J501 for Jetson AGX Orin is a strong fit. Also consider power budget, operating temperature, mechanical form factor, and certification requirements to ensure reliable deployment in your target environment.

reServer Industrial J501-Carrier board for Jetson AGX Orin

SKU 102991854

The J501 carrier board is a powerful extension board that supports NVIDIA Jetson AGX Orin modules. It features rich data ports and extension interfaces, completely unleashed the full performance of the AGX Orin module. Also it supports adding GMSL extension to deliver up to 8 GMSL cameras.

Series
Power Adapter
Supported Processor
USD$379.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy