Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

Please make sure to also add the  AC Power Cord to use with reServer:

  • AC Power Cord Compatible with reServer - US
  • AC Power Cord Compatible with reServer - EU

Features

  • Compact design for a server with an overall dimension of 132mm*124mm*233mm
  • Powered by the latest 11th Gen Intel® Core™ i3 CPU running up to 4.10GHz and Intel UHD Graphics 48EUs running up to 1.25 GHz
  • Rich peripherals including dual® 2.5-Gigabit Ethernet ports, USB 3.2 Type-A port, USB 2.0 Type-A port, HDMI port and DP port
  • Support hybrid connectivity including 5G, LoRa, BLE and WiFi (5G and LoRa need additional modules)
  • Dual SATA III 6.0 Gbps data connectors for 3.5”/2.5" SATA hard disk drives with enough space inside the enclosure to store them both
  • M.2 B-Key/ M-Key/ E-Key for expandability such as SSD, LTE/4G/5G, WiFi 6 Modules
  • Quiet cooling fan with a large VC heat sink for excellent heat dissipation
  • Easy to install, upgrade and maintain with ease of access to the internal components after opening the enclosure
  • Pre-installed Windows 10 Enterprise(Unactivated), also support other Windows OS and Linux OS

Description

reServer, as a milestone product of reThings family, is extremely compact and powerful. This smart tiny server is able to work easily and efficiently from the edge to the cloud.


reServer is based on an ODYSSEY X86 v2 board and powered by the latest 11th Gen Intel® Core™ i3 CPU running up to 4.10GHz and Intel UHD Graphics 48EUs running up to 1.25 GHz, which delivers high CPU and AI performance for various applications.


reServer comes with two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE and WiFi. It enables up to 250% faster performance than Gigabit Ethernet with compatible hardware and provides the transition speed up to 5Gbps using link aggregation.

With an overall dimension of 132mm*124mm*233mm, reServer is only around 1/10 of the size of an ordinary computer case which makes it possible to place reServer on a table, on a self, on any surface you want it to be. The neat structure of reServer also makes it simple to access the hard drives, memory and PCIe slots which allows for easy installation, upgrade and maintenance.


reServer is equipped with a quiet cooling fan as well as a large VC heatsink to ensure silent and stable operations under heavy load, while providing excellent heat dissipation.


Having dual SATA III 6.0Gbps data connectors, reServer is able to equip up to two 3.5” SATA internal hard disk drives or two 2.5" SATA internal hard disk drives to acquire more storage.
It also has M.2 adapters to connect to various SSDs for faster read and write speeds.
* SATA Internal Hard Disk Drives are not included. SSD is not included in some versions.


reServer supports LoRa technology which makes it possible to connect to a wide range of sensors. It can be applied as an edge computing center for all scenarios that require vast data to collect and process at the edge. The expandability of 5G technology is useful in places where there isn’t always reliable internet connectivity, such as on a farm or in a location with spotty service.
*To get LoRa and 5G connectivity, optional modules are needed.

Application

  • Small office, home office server
  • Industrial Automation
  • Robotics
  • Healthcare
  • Smart Agriculture
  • NAS

Specifications

VersionsBasic VersionsHigh Performance Versions
PlatformProcessorIntel® Core™ 11th Gen. i3 1115G4Intel® Core™ 11th Gen. i3 1125G4Intel® Core™ 11th Gen. i5 1135G7Intel® Core™ vPro® 11th Gen. i5 1145GREIntel® Core™ vPro® 11th Gen. i7 1185GRE
Cores/Threads2C/4T4C/8T4C/8T4C/8T4C/8T
FrequencyUp to 4.10 GHzUp to 3.70 GHzUp to 4.20 GHz1.50 GHz ~ 4.10 GHz1.80 GHz ~ 4.40 GHz
Co-processorMicrochip® ATSAMD21G18 32-Bit ARM® Cortex-M0+ @ 48MHzRaspberry Pi® RP2040 32-Bit Dual ARM Cortex-M0+ @ 133MHz
MemoryTechnologyDual Channels DDR4-3200
CapacitySupport up to 64GB
ECC Memory SupportedNOYES
GraphicsControllerIntel® UHD Graphics 48EUs (400 - 1250MHz)Intel® UHD Graphics 48EUs (400 - 1250MHz)Intel® Iris Xe Graphics G7 80EUs(400-1300MHz)Intel® Iris Xe Graphics G7 80EUs(400-1300MHz)Intel® Iris Xe Graphics G7 96EUs(400-1300MHz)
Advanced TechnologiesIntel® vPro®NOYES
Intel® Total Memory EncryptionNOYES
NetworkControllerIntel® Ethernet Controller I225-VIntel® Ethernet Controller I225-LM
WirelessWiFiM.2 E-Key(PCIE & CNVi Support), Intel® Wi-Fi 6 AX201(Optional)
BluetoothBluetooth 5.0, BLE(Optional)
DisplayLCDeDP 40-Pin 4 Lane Connector
HDMI1 x HDMI 2.0b, up to 4Kx2Kx24bpp@60Hz
DP1 x DP1.4a 7680x4320x24bpp@60Hz
Multiple Display4 simultaneous displays with each display interface combination
External I/OEthernet2 x 2.5GbE LAN ports (RJ45, supports 10/100/1000/2500 Mbps), Intel® i225
HDMI/DPOne/One
USB Type-CN/AUSB PD / USB 4.0 / Thunderbolt 4
USB Type-AUSB2.0 Type A x1 ; USB3.2 Type A x1USB2.0 Type A x2 ; USB3.2 Type A x1
LEDPower Status
Power Supply1x5.5x2.5mm DC Jack / Wafer 2.0mm 8pin
Micro Sim Card Slot1
Internal I/OSATA2 x SATA Gen III 6.0 Gb/s Data Connectors + 3 x SATA Power Connectors
COM Port1 x RS-232/422/485, 1 x RS-232
GPIO28-Pin Arduino Co-processor 2.54mm header30-Pin Raspberry Pi Co-processor 2.54mm header
AudioRealtek High Definition Audio, Microphone + headphone Combo Connector
USB2.0USB2.0 9-pin Header x2 480Mbps
Fan2 x 12V 4-wire Fan header, PWM Control
Front Panel ControlPower-on, Reset, Power Status LED, SATA Status LED
S/PDIF3-Pin 2.54mm Header
SATA PowerWAFER4-Pin 2.0 pitch Connector
Co-CPU. Debug Port6-Pin 0.5mm FPC Connector (SWD)
ExpansionM.2 M-Key1 x M-Key 2242/2280(PCIe 3.0 x4)
M.2 E-Key1 x E-Key 2230(PCIe 3.0 x1; USB2.0 x1;Intel CNVi)
M.2 B-Key1 x B-Key2242/2252/2280(PCIe 3.0 x2; USB2.0 x1)
High Speed I/O1 X PCIe x4 Gen41 X PCIe 3.0 x4/SMBus/LPC/USB 2.0/CPU GPIO etc.
PowerSupply VoltageDC Jack: 12VDC Jack: 12V-19V
RTC BatteryLithium 3V/210mAH
CertificationEMCCE,FCC,KC,TELEC
MechanicalDimension124mm*132mm*233mm
Thermal SolutionHeat Pipe Assemblies/Heat Spreading Vapor Chamber Assemblies
Weight1800g

Hardware Overview

Dimensions

Part List

1 x reServer
1 x User Manual
1 x Screwdriver
1 x Fan Cable
2 x 2.4/5GHz Wi-Fi Antenna
1 x 60W AC-DC Power Adapter
1 x 8GB SODIMM DDR4 3200MHz (Already installed)
1 x M.2 2280 256GB NVMe PCIe 3.0 SSD (Already installed)
1 x M.2 Key E 2230 Dual Band Wi-Fi 6 AX201(CNVio) module (Already installed)

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471800000
COOCHINA

reServer - Compact Edge Server powered by 11th Gen Intel® Core™ i3 1115G4 (Preinstalled 16G Memory Module+512G SSD+WiFi Module)

SKU 102110560

reServer is based on an ODYSSEY X86 v2 board and powered by Intel® Core™ 11th Gen. i3 and Intel UHD Graphics 48EUs (400 - 1250 MHz), which delivers high CPU and AI performance for various applications. It has two high-speed 2.5-Gigabit Ethernet ports and supports hybrid connectivity including 5G, LoRa, BLE, and WiFi. reServer is of compact design to work efficiently in almost any scenario. The neat structure of reServer also makes it simple to access the hard drives, memory, and PCIe slots which allows easy installation, upgrades, and maintenance. 

reServer i3 1115reServer i3 1125
USD$769.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy