
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Note:
Since the product does not come with a power cord, please select a suitable power cord according to your region from the "Also Add:" section which can be found on the top right of this page (below "ADD TO CART" button)Jetson Orin Nano System on Module | ||
AI Performance | reServer Industrial J3010- Orin NX 4GB – 20 TOPS | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores | 512-core NVIDIA Ampere architecture GPU with 16 Tensor Core |
CPU | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 | |
Memory | 8GB 128-bit LPDDR5 68 GB/s (Orin Nano 8GB) | 4GB 64-bit LPDDR5 34 GB/s (Orin Nano 4GB) |
Video Encode | 1080p30 supported by 1-2 CPU cores | |
Video Decode | 1x 4K60 (H.265) | 2x 4K30 (H.265) | 5x 1080p60 (H.265) | 11x 1080p30 (H.265) | |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included) | |
I/O | Ethernet | 1x RJ45 GbE (10/100/1000M) |
4x RJ45 GbE PoE(PSE 802.3 af 15 W, 10/100/1000Mbps) | ||
USB | 4x USB3.1 Type A, 2x USB2.0 Type C | |
DI/DO | 4x DI, 4x DO, 3x GND_DI, 2x GND_DO, 1x GND_ISO, 1x CAN | |
Display | 1x HDMI 1.4 | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
COM | 1x DB9 (RS232/RS422/RS485) | |
SATA | 2x Drive Bays to support 2.5" SATA HDD/SSD(SATA III 6.0Gbps) | |
SIM | 1x Nano SIM card slot | |
Button | Reset Button, Recovery Button | |
Expansion | RTC | 1x RTC 2-pin, supports CR1220 but not included |
Mini PCIe | 1x Mini PCIe for LoRaWAN®/4G/Series Wireless (Module optional) | |
M.2 Key B | 1x M.2 Key B (3042/3052) support 4G/5G (Module optional) | |
Fan | Fanless, passive heatsink; 1x Fan connectors(5V PWM) | |
TPM | 1x TPM 2.0 connector (Module optional) | |
Power | DC 12V-36V Terminal block 2 pin | |
Mechanical | Dimensions (W x D x H) | 194.33mm x 187mm x 95.5mm |
Installation | Desk, DIN rail, VESA | |
Weight | 2.8kg | |
Operating Temperature | -20 ~ 60°C with 0.7m/s | |
Operating Humidity | 95% @ 40 °C (Non-condensing) | |
Storage temperature | -40 ~ 85°C | |
Storage humidity | 60°C@ 95% RH(Non-condensing) | |
Vibration | 3 Grms @ 5 ~ 500 Hz, random, 1 hr/axis | |
Shock | 50G peak acceleration (11 msec. duration,eMMC,microSD,or mSATA) | |
Warranty | 2 Years | |
Powered by the NVIDIA Jetson Orin NX 16GB processor, delivering up to 100 TOPS of AI performance, and capable of processing multiple video streams in real-time. The reServer empowers you to apply high-performance filters for critical insights across vast video footage.
Store and upload only noteworthy recordings for further processing. With two 2.5-inch hard drive bays, the reServer Industrial provides ample storage capacity, ensuring you have the space needed for expanding data requirements.
CVEDIA-RTcomes with various AI models for face detection, vehicle and people detection, crowd estimation, and more.
Effortlessly create custom video analytics solutions using Lumeo's innovative drag and drop tools.
Our wiki help you start with the computer vision software and development tools during each step of your application.
reServer Industrial J3010 (System Installed) | x 1 |
DIN rail bracket | x 1 |
Bracket screw | x 10 |
16-Pin Terminal block for DIO | x1 |
24V/5A Power adapter (without power cord) | x 1 |
2-Pin Terminal block power connector | x 1 |
Note:
Please note that the product comes with a power adapter, but does not include a AC cloverleaf power cord. Kindly purchase the appropriate AC cloverleaf power cord based on your local power socket specifications.