Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Explore the full reSpeaker lineup. Compare specs, find your ideal fit, and catch the latest updates & community news. Check the reSpeaker Series Landing Page

 

 

 

 

 

Note:

  • The reSpeaker Flex with no XIAO versions (100005504, 100099135) come with factory-installed USB audio firmware.
  • The reSpeaker Flex with XIAO ESP32S3 versions  (100070894, 100026178) come with factory-installed I2S firmware for MCU integration.
  • All 4 versions support DFU mode for users to switch the firmware.
  • To ensure optimal voice pickup performance, please make sure the Microphone Port on the back side of the device is facing toward the sound source. The microphone port is located on the side with the Seeed Studio logo printed on it. For detailed placement guidance, please scroll down to Feature 5 to view the illustration.

 

 

 

Feature 1: Innovative Modular Split Design

Separates the core processing board from the microphone array board via a flexible FPC cable, enabling easy integration in space-constrained robotics and embedded applications.

For use cases such as desktop or humanoid robots, the mic array board can be positioned near the sound source, while the core board can be placed elsewhere inside the device. This design helps minimize interference from internal motor and servo noise, resulting in improved voice capture performance.

 

 

Feature 2: Flexible Array Configurations

Available in two standard configurations: 4-mic circular array for 360° spatial pickup, and 4-mic linear array for 180° directional pickup.

  • In robotics applications, the circular array can be mounted on the robot’s head for omnidirectional voice capture.
  • For smart digital signage, the linear array is well-suited for front-facing placement, optimizing voice pickup for typical user interactions directly in front of the display.

 

 

 

Feature 3: XMOS XVF3800 for Advanced AI Audio Processing

on-board AI acoustic algorithms for better sound quality. Features AEC, multi-beamforming, de-reverberation, DoA, dynamic noise suppression, AGC, delivering stable and reliable voice capture performance.

  1. AEC (Acoustic Echo Cancellation)

AEC removes acoustic echo caused when sound played from the system is picked up again by the microphone array. AEC is critical in full-duplex communication systems such as conferencing devices, voice assistants, and interactive systems.

  1. NS (Noise Suppression)

NS reduces unwanted background noise from captured audio. By identifying and attenuating non-speech components, such as fan noise, motor and servo noise, ambient chatter, keyboard typing, or environmental hum, NS enhances the SNR (signal-to-noise ratio) in real time.

NS is essential in voice interactive systems including smart home and industrial voice control, voice assistants, educational devices, smart interactive terminals, and robots.

 

 

Feature 4: Powerful Far-Field Voice Capture

With far-field voice capture up to 5 meters and the circular 4-microphone array (100005504, 100070894) supporting precise Direction of Arrival (DoA) detection, the reSpeaker Flex delivers reliable voice capture and accurate sound source localization for interactive and voice-driven applications.

  1. Far-field Voice Capture Up to 5m

This enables clear command recognition in larger spaces without requiring users to stand close to the device, making the reSpeaker Flex ideal for voice interactive setups like smart digital signage.

  1. Circular 4-Microphone Array Supports 360° DoA

The circular 4-mic array enables accurate 360° DoA detection, allowing the reSpeaker Flex to identify where a voice is coming from. This spatial awareness enhances interaction performance, supports speaker tracking, provides a strong foundation for advanced beamforming, and allows users to interact with the robot from anywhere around it.

 

 

 

Feature 5: Compact Design for Embedded Applications

  1. Bottom-Firing Microphones

The acoustic ports are positioned on the back side of the mic array board, reducing interference from front-facing components. This design also allows the microphones to be placed closer to the sound source or device surface, maximizing voice pickup performance.

  • The microphone port is located on the side with the Seeed Studio logo printed on it. 
  • Please make sure the Microphone Port (Mic Inlet / Sound Hole) on the back side of the device is facing toward the sound source.
  • For embedded deployments such as integrating the reSpeaker inside robots: Mount the microphone port as close as possible to the robot's outer surface and orient it toward sound sources. This minimizes interference from internal mechanical and electronic noise during audio capture. Cut matching sound pickup openings on the robot casing aligned with the microphone port. Fully sealed enclosures will degrade audio recording performance.

  1. Compact Size, Powerful Performance

With just 44 mm mic spacing and a diameter of 73 mm for the circular array, and 33 mm spacing with a length of 110 mm for the linear array, the design fits easily into space-constrained embedded applications. Despite its compact size, it delivers outstanding voice capture performance, achieved through the combination of optimized hardware design and acoustic tuning.

 

 

Feature 6: Developer-Friendly Integration

The reSpeaker Flex with no XIAO versions (100005504, 100099135) come with factory-installed USB firmware.

The reSpeaker Flex with XIAO ESP32S3 versions (100070894, 100026178) come with factory-installed I2S firmware.

  1. Plug-and-Play via USB: A standard USB interface enables quick connection to devices such as Raspberry Pi, NVIDIA Jetson, and PCs running Windows, Linux, or macOS, no drivers or complex setup required.
  2. I2S for MCU Integration: Direct I2S support allows seamless integration with MCU platforms like the XIAO Series and Arduino, making it easy to build embedded voice-enabled applications with minimal hardware overhead.
  3. XIAO ESP32S3 Pre-Soldered Options: Two variants (100070894, 100026178) come with a pre-soldered XIAO ESP32S3, enabling native support for ecosystems such as ESPHome and Home Assistant. This allows developers to easily extend applications into smart home scenarios and beyond.

 

 

 

Feature 7: Fast, Scalable, and Customizable for Production

Seeed Studio offers customization services include hardware modifications such as adjusting the size or shape of the microphone array board to better fit space-constrained robotics and embedded voice interaction scenarios. Algorithm tuning is also available to further optimize audio performance. For reference, similar approaches have been applied in open-source projects like the Reachy Mini desktop robot.

 

 

 

 

Specification

Core Board

Feature

Description

Core Chip

XMOS XVF3800

Amplifier

Texas Instruments TPA3139D2, Supports 10W Speakers

Audio Algorithms

AEC, AGC, DoA, Beamforming, VAD, Noise Suppression, De-reverberation

USB Interfaces

1x USB Type-C, For external connection and debugging;

1x USB JST Connector, For internal routing and motherboard integration;

Other Interfaces

1x XIAO Compatible Pads;

1x XMOS XVF3800 XTAG Debug Pads;

1x XMOS XVF3800 io Pads;

Audio Outputs

1x 3.5mm Audio Jack;

1x 2-Pin Speaker Connector;

Power Supply

5V Input: Via USB Type-C or 5V JST Connector;

12V Input: Via 2-Pin Terminal 12V Connector;

Mic Array Interface

1x 24-Pin FPC Connector

Button

1x Reset Button;

1x Boot Button;

Maximum Sampling Rate

16kHz

 

Mic Array Board

Feature

Description

Microphone

4x High-performance PDM MEMS microphones

Array Topology

44 mm spacing arranged Circular Mic Array

Pickup Pattern

360° omnidirectional audio capture

Pickup Range

Up to 5 meters

Interface

1x 24-Pin FPC connector

Mounting

3 × M3 mounting holes

Hardware Overview

Application

Application 1: Robotics Integration with reSpeaker Flex

Its compact microphone array can be placed on a robot’s head, ears, forehead, chest, or even externally (e.g., on a robotic arm) to capture sound closer to the source, while the core processing board remains safely inside the device enclosure. Combined with Seeed’s strong customization capabilities, it enables seamless integration into a wide range of robotic platforms, including humanoid robots, desktop robots, companion robots, service robots, and robot pets such as robot dogs.

With support for ROS2, it streamlines system-level communication and development. Powered by the XMOS XVF3800 audio processor, reSpeaker Flex features on-board AI acoustic algorithms such as multi-beamforming and advanced noise suppression, enabling reliable wake word detection, speech-to-text (STT), speech-to-intent, voice command recognition, and other voice AI workflows.

An upgraded design supports a 10W amplifier, enabling strong text-to-speech (TTS) performance and delivering clear, natural voice interaction even in larger spaces.

This project combines a Seeed Studio XIAO ESP32 (motor controller) with a Raspberry Pi (voice processing brain), enhanced by the reSpeaker Flex for high-quality audio capture and Voice Embeddings for smarter, more personalized voice interaction. Using natural language commands, you can drive, steer, and control the robot completely hands-free with improved accuracy and responsiveness.

We built a voice-driven intelligent robot arm control system from scratch. Now with reSpeaker Flex, the reBot Arm can listen and capture your voice while identifying which direction the sound is coming from. Then it can understand what you say and understand your intention. Finaly it can make corresponding actions accordingly (turn, nod, dance, wave, etc.)

 

 

 

Application 2: Build Private Secured Smart Toys with reSpeaker Flex for Intuitive Voice Interaction

Its compact and flexible microphone array can be seamlessly embedded into various toy form factors such as plush toys, educational devices, or handheld companions, allowing it to capture user’s voices accurately even in dynamic and noisy environments.

Leveraging the XMOS XVF3800 audio processor, reSpeaker Flex enables more responsive and engaging interactions, from voice-controlled storytelling and learning activities to conversational AI companions.

With support for locally running voice agents, reSpeaker Flex enables on-device processing of voice data, helping safeguard user privacy, especially important for companion toys and child-focused applications.

 

 

Application 3: Build Smart Voice Terminals with Seamless and Reliable Interaction

reSpeaker Flex brings reliable and intuitive interaction to self-service kiosks, smart vending machines, and smart digital signage. Its linear microphone array options (100099135, 100026178) are optimized for seamless integration into narrow screen bezels(e.g., screen edges, display frame) and compact enclosures, without compromising acoustic performance.

It delivers advanced noise suppression and directional far-field voice capture (up to 5m), ensuring accurate speech recognition even in acoustically challenging public and larger environments such as malls, transit hubs, and retail spaces. This enables faster, touch-free user interactions and improves overall accessibility.

 

 

Application 4: Build Physical AI Voice Agent with reSpeaker Flex

Through SDK and platform compatibility, reSpeaker Flex supports rapid integration with voice AI frameworks and cloud-based services, allowing devices to be quickly transformed into scalable voice agent solutions.

 

 

Application 5: Build Smart Voice Assistants Using reSpeaker Flex

Seamlessly integrates with Amazon Alexa, Google Assistant, Home Assistant, and other mainstream voice platforms for far-field voice control and smart home automation.

 

 

Application 6: Smart Conference Solutions Using reSpeaker Flex

Compatible with Microsoft Teams, Zoom, and other popular conferencing software via USB. 4-mic array supports beamforming and DoA detection to deliver clear multi-person audio pickup and real-time status feedback.

 

 

Application 7: Industrial Voice Control

Designed for demanding environments, reSpeaker Flex enables reliable voice command control across factories, retail, and commercial settings. With advanced noise suppression, it maintains high recognition accuracy even amid machinery noise and complex acoustic conditions, supporting efficient, hands-free operation.

Certification

HSCODE8518100000
USHSCODE8518108040
UPC
EUHSCODE8531202090
COOCHINA

Part List

reSpeaker Flex Core Board

x 1

reSpeaker Flex Circular Mic Arry Board

x 1

20cm FPC Cable

x 1

Pin Connectors

x 1

FAQ

reSpeaker Flex stands out with its unique split design that separates the microphone array board from the processing board, making it much easier to integrate into robots, smart signage, and other space-constrained embedded devices. Powered by the XMOS XVF3800, it features advanced built-in acoustic algorithms such as noise suppression, beamforming, and echo cancellation for high-quality voice capture in real-world environments. reSpeaker Flex also offers both circular and linear microphone array options, supports dual interfaces (I2S / USB), and is optimized for embodied AI applications that require flexible installation, far-field pickup, and reliable voice interaction.
When selecting a microphone array, consider: - Voice pickup requirements (e.g., far-field pickup distance, pickup direction) - Space limitations - Requirements for audio processing algorithms (e.g., noise suppression, AEC, AGC) - Compatibility with your platform (e.g., Raspberry Pi, ESPHome) reSpeaker provides a balanced solution across these aspects for many AIoT and voice AI use cases.
Yes. reSpeaker is well-suited for robotics and embodied AI applications, where voice serves as a key interaction interface. The reSpeaker microphone array series is available in various sizes and form factors, with customization options to meet the space constraints of different embedded projects. Its onboard acoustic algorithms, including advanced noise suppression, help address common challenges in robotics, such as interference from internal motors and servo noise. In particular, the reSpeaker Flex is designed specifically for robotics and embedded AI use cases. By separating the core board from the microphone array, and providing both linear and circular arrays, it provides greater flexibility for integration in space-constrained designs.
Yes. Depending on the setup, reSpeaker can be used with local voice processing pipelines, including offline wake word detection and edge AI workflows. This helps ensure low latency and better privacy compared to cloud-only solutions.
reSpeaker microphone arrays series are designed for far-field voice capture, typically supporting several meters of pickup distance depending on the environment. reSpeaker XMOS XVF3800 and reSpeaker Flex supports up to 5 meters. reSpeaker Lite supports up to 3 meters. Performance may vary based on noise levels, room acoustics, and placement.
A microphone array uses multiple microphones combined with advanced acoustic algorithms such as Acoustic Echo Cancellation (AEC), Automatic Gain Control (AGC), beamforming, and noise suppression to significantly improve sound input quality. Compared to a single microphone, it delivers better far-field voice pickup, clearer speech capture, and more reliable voice recognition in real-world environments. reSpeaker devices are specifically designed to perform well in complex or noisy scenarios such as living rooms, offices, industrial spaces, and robotics applications. The reSpeaker mic array series offers both 2-mic and 4-mic models, with multiple form factors including linear and circular arrays, as well as different mic spacing options (such as 44 mm and 66 mm), allowing users to choose the best solution for their application needs.

reSpeaker Flex XVF3800 Circular-4 with XIAO ESP32S3 | AI Mic Array for Robotics and Embodied AI

SKU 100070894

NEW LAUNCH!!  

 

A versatile 4-mic array voice solution for robots and embedded applications like smart signage.

Powered by XMOS XVF3800, it features on-board AI acoustic algorithms such as AEC, beamforming, and noise suppression.

With a split design and options for circular or linear mic arrays, it supports both dual modes(I2S/USB), making it the smart ear for embodied AI projects requiring far-field and clear voice capture.

XIAO ESP32S3 Option
Mic Array Type
USD$60.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy