Note:
Watch the testing video below to experience the noise suppression funtion of reSpeaker Clip in noisy cafeteria & outdoor environment.
Unlike closed AI recording hardware on the market, the reSpeaker Clip champions openness and customizability:
| Feature | Description |
| Main Control | nRF5340 + nRF7002 |
| Display | 0.5-inch 88*48 OLED Display |
| Microphone | Dual PDM Microphones, 16kHz sampling rate |
| Connectivity | Bluetooth 5.3 (BLE) / Wi-Fi 6 (for high-speed file transfer) |
| Internal Storage | 2GB (Stores approx. 140 hours of compressed audio) |
| Battery Life | 18 hours of continuous recording (Endurance mode) / 14 hours (Enhanced mode) Per Charge |
| Interaction | Action Button, Vibration Motor |
| Charging Interface | 4-Pin Magnetic Contacts (Device) / USB Type-C (via Charging Base) |
| Firmware Upgrade | OTA via BLE / USB-C via Charging Base |
Build a real-time voice-driven assistant with reSpeaker Clip that turns spoken input into structured, usable outputs.
Designed to capture, organize, and surface personal knowledge from daily conversations and activities.
Provides objective visibility into sales execution and conversion effectiveness through AI-driven tracking and scoring.
Transforms in-store customer activity into structured, actionable data. Captures product interest signals, logs behavioral patterns, and enables cross-store analytics for scalable retail intelligence.
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
reSpeaker Clip | x1 |
Charging Base | x1 |
Magnetic Patch | x1 |
Magnetic Lapel Clip | x1 |
0.5M Type-C Cable | x1 |
Neck Lanyard | x1 |