the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
Easy prototypes with QFP size surface mount chips. Currently available in 0.50mm, 0.65mm, and 0.80mm.
32-80pin xQFP packages (TQFP, VQFP, LQFP, etc)
Each pin brought to a header
Open source (CC-BY-SA) design by DangerousPrototypes.com
Don't know your size? See
choosing a breakout board
Documentation
If you encounter any problems when using this product, here is the
forum
from which you can get the technical support.
Certification
HSCODE
8534009000
USHSCODE
8473301180
UPC
841454115359
COO
CHINA
Technical Details
Technical details
Dimensions
45mm x45mm x1.5mm
Weight
G.W 6g
Battery
Exclude
xQFP breakout board - 0.8mm
SKU 319010351
★★★★★
★★★★★
1 Reviews
Easy prototypes with QFP size surface mount chips
USD
$3.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy