Grove - Piezo Vibration Sensor
Grove-Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028.
- 10+: $5.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove-Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028K.
Features
- High receptivity for strong impact: With the help of PZT film sensor LDT0-028K, No more fear of sensor damage due to large shocks when measuring flexibility, vibration, shock and touch.
- Wide dynamic range: Detectable range up to 0.1Hz~180Hz, make this sensor more suitable for measuring different application scenarios.
- Easy to adjust sensitivity: Adjust the sensitivity of the on-board potentiometer by adjusting its screw.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove-Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028K. LDTM-028K is a vibration sensor where the sensing element comprises a cantilever beam loaded by an additional mass to offer high sensitivity at low frequencies. When the sensor moves back and forth, a certain voltage will be generated by the voltage comparator inside of it. A wide dynamic range (0.001Hz~1000MHz) guarantees an excellent measuring performance. And, you can adjust its sensitivity by adjusting the on-board potentiometer with a screw.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Vibration Sensing in Washing Machine
- Low Power Wakeup Switch
- Low Cost Vibration Sensing
- Car Alarms
- Body Movement
- Security Systems
Specifications
Dimensions |
40mm x20mm x11.5mm |
Weight |
G.W 12g |
Battery |
Exclude |
Part List
Grove - Piezo Vibration Sensor |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454107842 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Very good.
-
-
Thank you so much seeed!
-