
| Specification | XIAO 1.47'' IPS Display(ESP32-S3) | XIAO 1.14'' IPS Display(ESP32-S3) | XIAO 0.96'' IPS Display(ESP32-S3) |
| Positioning | Touch & Full Interaction | Sensing & Expansion | Ultra-Compact |
| Core Controller | Seeed Studio XIAO ESP32-S3 Plus | ||
| Processor | ESP32-S3R8, Dual-Core, up to 240 MHz | ||
| Memory | 8 MB PSRAM + 16 MB Flash | ||
| Wireless | 2.4 GHz Wi-Fi + BLE 5.0 | ||
| Display | 1.47" IPS TFT | 1.14" IPS TFT | 0.96" IPS TFT |
| Resolution | 172 × 320 | 135 × 240 | 80 × 160 |
| Display Driver | JD9853A | ST7789 | ST7789 |
| Touch | Capacitive Touch | No | No |
| 6-Axis IMU | Yes | ||
| PDM Digital Microphone | Yes | ||
| MicroSD Card Slot | Yes | No | No |
| Grove I2C Connector | No | Yes | No |
| User Buttons | 2 | 3 | 2 |
| Battery Connector | 2-pin JST, 3.7 V LiPo | ||
| Battery Monitoring | Battery voltage monitoring via D16 ADC; battery level can be estimated from the measured voltage. Battery status detection is not supported. | ||
| Expansion Interfaces | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 2x User Button Interface | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 3x User Button Interface | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 2x User Button Interface |
| Board Size | 26.4 × 51.4 × 12.6 mm | 26 × 48 × 10.6 mm | 18.8 × 43.6 × 10.6 mm |
| Best For | Touch UI, portable HMI, local media & data logging | Sensor dashboards, Grove projects, physical controllers | Tiny IoT devices, wearables, status displays |
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| XIAO 0.96'' IPS Display(ESP32-S3) | ×1 |
| 2.4GHz FPC Antenna A-02 for XIAO ESP32-S3 | ×1 |
It is an ultra-compact mini smart device development board built around the pre-soldered XIAO ESP32-S3 Plus. With a board width of only 18.8 mm, it integrates a 0.96-inch IPS display, PDM digital microphone, 6-axis IMU, two user buttons, battery connector, Wi-Fi, and Bluetooth connectivity into a tiny form factor.
It is especially suitable for compact status displays, wearable prototypes, mini IoT controllers, motion-aware devices, digital pets, and other projects where size matters.