
| Specification | XIAO 1.47'' IPS Display(ESP32-S3) | XIAO 1.14'' IPS Display(ESP32-S3) | XIAO 0.96'' IPS Display(ESP32-S3) |
| Positioning | Touch & Full Interaction | Sensing & Expansion | Ultra-Compact |
| Core Controller | Seeed Studio XIAO ESP32-S3 Plus | ||
| Processor | ESP32-S3R8, Dual-Core, up to 240 MHz | ||
| Memory | 8 MB PSRAM + 16 MB Flash | ||
| Wireless | 2.4 GHz Wi-Fi + BLE 5.0 | ||
| Display | 1.47" IPS TFT | 1.14" IPS TFT | 0.96" IPS TFT |
| Resolution | 172 × 320 | 135 × 240 | 80 × 160 |
| Display Driver | JD9853A | ST7789 | ST7789 |
| Touch | Capacitive Touch | No | No |
| 6-Axis IMU | Yes | ||
| PDM Digital Microphone | Yes | ||
| MicroSD Card Slot | Yes | No | No |
| Grove I2C Connector | No | Yes | No |
| User Buttons | 2 | 3 | 2 |
| Battery Connector | 2-pin JST, 3.7 V LiPo | ||
| Battery Monitoring | Battery voltage monitoring via D16 ADC; battery level can be estimated from the measured voltage. Battery status detection is not supported. | ||
| Expansion Interfaces | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 2x User Button Interface | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 3x User Button Interface | 1x I2C Interface 1x I2S Interface 1x JTAG Interface 2x User Button Interface |
| Board Size | 26.4 × 51.4 × 12.6 mm | 26 × 48 × 10.6 mm | 18.8 × 43.6 × 10.6 mm |
| Best For | Touch UI, portable HMI, local media & data logging | Sensor dashboards, Grove projects, physical controllers | Tiny IoT devices, wearables, status displays |
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |
| XIAO 1.47'' IPS Display(ESP32-S3) | ×1 |
| 2.4GHz FPC Antenna A-02 for XIAO ESP32-S3 | ×1 |
It is a ready-to-use mini smart device development board. It brings a touch display, microphone, IMU, MicroSD card slot, battery connector, and user buttons together with the pre-soldered XIAO ESP32-S3 Plus, so you can start building small smart hardware with screen, touch, voice, motion sensing, and wireless connectivity without wiring many separate modules.
It is ideal for mini dashboards, smart home controllers, voice interaction devices, digital pets, small control panels, and AIoT projects.