1.25W CIGS Solar Cloth
SKU
114990246
This thin-film solar panel is made of CIGS material which is very flexible
- 10+: $8.91
- 20+: $8.42
YOU MAY LIKE THIS
PRODUCT DETAILS
This thin-film solar panel is made of CIGS material which is very flexible. It performs 14% solar energy transformation efficiency which is much higher than that of other thin-film solar panels.
In addition to its high efficiency, our solar panel is build on an ultra-thin back sheet which can be rolled 360 degrees. It packages with special ETFE film which is durable and high light transmittance.
Features:
- Thin-film
- flexible
- Waterproof
- Lightweight
Specification:
- Dimensions: 180*90*1(±0,2) mm
- Open-circuit Voltage: 1.7V
- Voltage: 1.3V
- Current: 950 mA
- Power: 1.25W
- Material: CIGS
- Weight: 14g
Part List:
1 x 1.25W CIGS Solar Cloth
Document:
Technical support: [email protected]
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 209mm x84mm x84mm |
Weight | G.W 23g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541402000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review